Frequency converter, Bracket
116B9004
Brackets for CDS203 FS3
Product specifications
Characteristic | Value |
---|---|
Brand technique | Compressors Accessories |
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | Brackets for CDS203 FS3 |
Family | Frequency converter |
In scope of WEEE | No |
Characteristic | Value |
---|---|
Material Description | Brackets for CDS203 FS3 |
Product Type | Bracket |
Product group | Compressors Accessories |
Product line | Commercial Compressors |
Product name | Frequency converter |
General specifications
Characteristic | Value |
---|---|
Gross weight | 130 Gram |
Net weight | 120 Gram |
Characteristic | Value |
---|---|
Volume | 0.001 Liter |