Electrical component, Cable
105N9511
Display cable assembly, 2000 mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Display cable assembly, 2000 mm |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | Display cable assembly, 2000 mm |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Cable |
REACH Candidate List substances | No |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.054 Kilogram |
Net weight | 0.054 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.19 Liter |
EAN | 5702424680343 |