Electrical component, Cable
103N9108
Cord relief 103N1006 x 100pcs
Product specifications
Characteristic | Value |
---|---|
Brand technique | Reciprocating accessories |
Description | Cord relief 103N1006 x 100pcs |
DG Indicator Profile | Not relevant for dangerous goods |
Family | Electrical component |
In scope of WEEE and contain batteries | No |
Material Description | cord relief 103N1006 x 100pcs |
Characteristic | Value |
---|---|
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Cable |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.68 Kilogram |
Net weight | 0.6 Kilogram |
Characteristic | Value |
---|---|
Volume | 2.5 Liter |