Electrical component, Relay
103N0016
PTC STARTER 220V 25ohm type S-V 6,3mm
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Auxiliary winding resistance (start winding) for single-phase compressors [Ohm] | 25.00 Ohm |
Auxiliary winding resistance (start winding) for single-phase compressors alt [Ohm] | 25.00 Ohm |
Brand technique | Reciprocating accessories |
China RoHS compliance | Out of scope |
Connection size [in] | 1/4 in |
Connection size [mm] | 6 mm |
Description | PTC STARTER 220V 25ohm type S-V 6,3mm |
DG Indicator Profile | Not relevant for dangerous goods |
EU RoHS compliance | Out of scope |
Family | Electrical component |
Characteristic | Value |
---|---|
In scope of WEEE and contain batteries | No |
Material Description | STARTING DEVICE |
Packing quantity | 1 |
Product group | Reciprocating accessories |
Product line | Light Commercial Compressors |
Product name | Electrical component |
Product Type | Relay |
REACH Candidate List substances | No |
UK RoHS compliance | Out of scope |
Voltage [V] | 230 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.032 Kilogram |
Net weight | 0.02 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.09 Liter |
EAN | 5702424681005 |