Danfoss logo
COMPRESSOR, EX-HGX34E/215-4 S, BOCK compressor identity: EX-HGX34e/215-4 S-product-details

COMPRESSOR, EX-HGX34E/215-4 S, BOCK compressor identity: EX-HGX34e/215-4 S

097G7159

Model code: EXHG34XXX0215XXXS6T060201BXXX1A1AD1BEBGDLSLXXAVXXXXXXX

BOCK® EXHG(X)34e ATEX Compressor
COMPRESSOR EX-HGX34E/215-4 S
----------------------------------------
Product type: EX-HG(X)34e series
Refrigerant: standard refrigerant
Swept volume: EX-HG(X)34e/215
Motor: stronger motor
Voltage: 690V
Connection type: S
Frequency: 60 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000) EX offshore
Prepared for Capacity regulator: not prepared for CR
Capacity regulator: 1 CR 230V AC
Oil sump heater: oil sump heater 230V AC
Motor protection: INT69 G m.pro.110-230VAC(enc.)
Discharge valve version: DV with brazing connect.22mm
Suction valve version: SV with brazing connect.28mm
Position of discharge valve: DV connect.to left f.oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
Atex Marking: II 2G Ex db eb ia mb IIB T3 Gb
Ambient Temperature: (-20°C)-(60°C) / Ambient Temperature with CR: (-20°C)-(50°C)
For ATEX-Compressors only released refrigerant with an self ignition
temperature > 250°C are allowed
For ATEX-Compressors only released refrigerant oils with an self
ignition temperature > 250°C are allowed

Product specifications

Characteristic
Value
Description
Ambient Temperature-20°C to +50°C-20°C to +50°C
anti-vibration padsAVanti vibration pads
ATEX MarkingII 2G Ex db eb ia mb IIB T3 GbII 2G Ex db eb ia mb IIB T3 Gb
BOCK brand0000BOCK
BOCK capacity regulator1X220-240AC501X220-240AC50
BOCK compressor identity17331EX-HGX34e/215-4 S
BOCK contain batteries0000No
BOCK cylinder00044
BOCK design key086086
BOCK DISPL TH 6022,622,6
BOCK DISPL_TH_50NANA
BOCK documents00no documents
BOCK draw mechanical assembly097-VC00013097-VC00013
BOCK draw.electrical097-VC00056097-VC00056
BOCK family0014HG ATEX Compressors
BOCK frequency260 Hz
BOCK FREQUENCY 50NANA
BOCK FREQUENCY 6060 Hz60 Hz
BOCK high pressure2828
BOCK horse power2D2D
BOCK in scope of WEEE0000No
BOCK LOCK ROT DNANA
BOCK LOCK ROT PW1NANA
BOCK LOCK ROT PW2NANA
BOCK LOCK ROT S46A46A
BOCK low pressure1919
BOCK maximum frequency [Hz]0000not applicable
BOCK maximum speed [rpm]0000not applicable
BOCK minimum frequency [Hz]0000not applicable
BOCK minimum speed [rpm]00000000
BOCK motorcodeE622DE622D
BOCK oil quantity / decimal pl300300
BOCK oil quantity / pre-decima0101
BOCK paintingBXblue (RAL5000) EX offshore
BOCK phase00033
BOCK proposition 650000not applicable
BOCK PROTECTION CLASSIP66IP66
BOCK SCIP dossier no.00000000
BOCK SCIP dossier product name0000not applicable
BOCK SPEED TH 50NANA
BOCK SPEED TH 6017401740
BOCK start unloader000000000000000000000000000000
BOCK Technology00050005
BOCK test plan number00000000
BOCK type of oil filling01BOCKlub E55
BOCK type of oil filling00
BOCK Type Plate LayoutXRBXRB
BOCK U.S. EPA label0000For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only.
BOCK VAC 50NANA
BOCK VAC 60660-725V Y660-725V Y
BOCK voltage and connection tyE6660-725V Y
BOCK WORK CURRENT7,6A7,6A
Capacity reg. machine card1A1 CR 230V AC
capacity regulator1A1 capacity regulator 220-240V AC,50/60Hz
color of paintingBXblue (RAL5000) for ATEX insulated offshore paint - polyurethane free
connection type06S (star connection type)
Contains batteriesNo
Characteristic
Value
Description
DG Indicator ProfileNot relevant for dangerous goods
Division9292
documentsXXno documents
ECCN EUY901Y901
ECCN USEAR99EAR99
frequency0260 Hz
Gross weight KG108.70108.70
HELP CHARXX
Material DescriptionCOMPRESSOREX-HGX34E/215-4 S
Modelcode01EXHG34XXX0215XXXS6T060201BXXX
Modelcode021A1AD1BEBGDLSLXXAVXXXXXXX
motorXXSstronger motor
motor protectionD1INT69 G motor protector 110-230V AC (enclosure)
motor protectionD1INT69 G motor protector 110-230V AC (enclosure)
Net weight KG99.3099.30
oil sump heater1Aoil sump heater 220-240V AC
oil sump heater1Aoil sump heater 230V AC -1- [for 115V: connection between two phases]
option 1XXXoption 1
option 2XXoption 1
option 3XXoption 1
Packaging Height550 mm
Packaging Length660 mm
Packaging Width420 mm
position of discharge valveDLDV connect.to left f.oil pump
position of discharge valveDLdischarge valve connection seen from the oil pump to the left
position of suction valveSLsuction valve connection connection seen from the oil pump to the left
position of suction valveSLsuction valve connection seen from the oil pump to the left
prepared for capacity regulatoXXno cylinder covers prepared for capacity regulator
prepared for capacity regulatoXXno cylinder covers prepared for capacity regulator
Product CatalogGLBLGlobal (Standard)
Product ClassK90K90
Product groupConfigurable Products & Variants
Product GroupD65D65
Product lineDanfoss BOCK®
product typeEXHG34EX-HG(X)34e series / ATEX (ATmospheres EXplosibles) compressors
Product TypeEXHG34
Product View (Switch)GLBLGlobal (Standard)
Recommended FactoryM301DEBK
Recommended PlantM301M301
refrigerantXXXCompressor for standard refrigerant
RefrigerantsR404AR448AR513AR407CR449AR407AR407FR452AR134aR507R450A
SAP-compr.description Part 1COMPRESSORCOMPRESSOR
SAP-compr.description Part 2EX-HGX34e/215-4 SEX-HGX34e/215-4 S
SAP-compr.typeEX-HG34EX-HG34
Sold-to party00070001390007000139
STAT GROUP3101631016
swept volume0215XCompressor EX-HG(X)34e/215
type of oil filling01oil filling BOCKlub E55 (SE55)
Typecode Part 1COMPRESSOR
Typecode Part 2EX-HGX34E/215-4 S
VC Revision0000
version discharge valveBEdischarge valve with brazing connection 22mm
version discharge valveBEdischarge valve with brazing connection 22mm
version suction valveBGsuction valve with brazing connection 28mm
version suction valveBGsuction valve with brazing connection 28mm
voltage6T660-725V

General specifications

Characteristic
Value
Gross weight108.7 Kilogram
Net weight99.3 Kilogram
Characteristic
Value
Volume152.46 Liter
EAN/UPC5715255312048