COMPRESSOR, FX3, BOCK compressor identity: FX3
097G4574
Model code: F_03XXXX01BLXXXXXXXXXX22XXXXXXXXXXXXXXBEBGDRSRXXXXXXXXX
BOCK® F(X) Open Type Compressor
COMPRESSOR FX3
----------------------------------------
Series size: F(X)3 swept volume: not available
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: no oil sump heater
Clutch: no clutch
Flywheel: flywheel 2-row / Ø204,4
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: no oil diff.press.sensor
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Motor protection: no motor protection
Elevated base plate: no elevated base plate
Discharge valve version: DV with brazing connect.22mm
Position of discharge valve: DV connect.to right f.oil pump
Suction valve version: SV with brazing connect.28mm
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
COMPRESSOR FX3
----------------------------------------
Series size: F(X)3 swept volume: not available
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: no oil sump heater
Clutch: no clutch
Flywheel: flywheel 2-row / Ø204,4
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: no oil diff.press.sensor
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Motor protection: no motor protection
Elevated base plate: no elevated base plate
Discharge valve version: DV with brazing connect.22mm
Position of discharge valve: DV connect.to right f.oil pump
Suction valve version: SV with brazing connect.28mm
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
097G4574
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 12085 | FX3 |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0002 | 2 |
| BOCK design key | 074 | 074 |
| BOCK Displ Min | 13,4 | 13,4 |
| BOCK DISPL_MAX | 25,1 | 25,1 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00039 | 097-VC00039 |
| BOCK draw.electrical | 097-VC00082 | 097-VC00082 |
| BOCK family | 0016 | F Compressors |
| BOCK frequency | 0 | 0 |
| BOCK high pressure | 28 | 28 |
| BOCK horse power | 00 | 00 |
| BOCK in scope of WEEE | 0000 | No |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 1800 | 1800 |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0960 | 0960 |
| BOCK motorcode | 00000 | 00000 |
| BOCK oil quantity / decimal pl | 500 | 500 |
| BOCK oil quantity / pre-decima | 01 | 01 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0000 | not applicable |
| BOCK proposition 65 | 0000 | not applicable |
| BOCK SCIP dossier no. | 0000 | 0000 |
| BOCK SCIP dossier product name | 0000 | not applicable |
| BOCK Speed Max | 1800 | 1800 |
| BOCK Speed min | 960 | 960 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0006 | 0006 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 01 | BOCKlub E55 |
| BOCK type of oil filling | 0 | 0 |
| BOCK Type Plate Layout | 50 | 50 |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK voltage and connection ty | 00 | 00 |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| clutch | XX | no clutch |
| clutch | XX | no clutch |
| color of painting | BL | blue (RAL5000) |
| Cross-Plant Configurable Mater | FF | FF |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| elevated base plate | XX | no elevated base plate |
| flywheel | 22 | 2-row flywheel, effective-Ø204,4 |
| flywheel | 22 | flywheel 2-row / Ø204,4 |
| Gross weight KG | 37.60 | 37.60 |
| HELP CHAR | XX | |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
Characteristic | Value | Description |
|---|---|---|
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| Material Description | COMPRESSORFX3 | |
| Modelcode01 | F_03XXXX01BLXXXXXXXXXX22XXXX | |
| Modelcode02 | XXXXXXXXXXBEBGDRSRXXXXXXXXX | |
| motor protection | XX | no motor protection |
| motor protection | XX | no motor protection |
| Net weight KG | 28.00 | 28.00 |
| oil differential pressure sens | XX | no oil differential pressure sensor |
| oil differential pressure sens | XX | no oil differential pressure sensor |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil service valve | XX | no oil service valve |
| oil service valve | XX | no oil service valve |
| oil sump heater | XX | no oil sump heater |
| oil sump heater | XX | no oil sump heater |
| oil temperature sensor | XX | no oil temperature sensor |
| oil temperature sensor | XX | no oil temperature sensor |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| Packaging Height | 470 mm | |
| Packaging Length | 450 mm | |
| Packaging Width | 310 mm | |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection seen from the oil pump to the right |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K80 | K80 |
| Product group | Configurable Products & Variants | |
| Product Group | D63 | D63 |
| Product line | Danfoss BOCK® | |
| product type | F_ | F series |
| Product Type | FF | |
| Product View (Switch) | GLBL | Global (Standard) |
| Recommended Factory | D302 | CZBK |
| Recommended Plant | M301 | M301 |
| Refrigerants | R404AR407CR134aR507 | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | FX3 | FX3 |
| SAP-compr.type | F3 | F3 |
| series size | 03 | F(X)3 series |
| STAT GROUP | 30961 | 30961 |
| swept volume | XXXX | not available |
| thermal protection thermostat | XX | no thermal protection thermostat |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 01 | oil filling BOCKlub E55 (SE55) |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | FX3 | |
| VC Revision | 00 | 00 |
| version discharge valve | BE | discharge valve with brazing connection 22mm |
| version discharge valve | BE | discharge valve with brazing connection 22mm |
| version suction valve | BG | suction valve with brazing connection 28mm |
| version suction valve | BG | suction valve with brazing connection 28mm |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 37.6 Kilogram |
| Net weight | 28 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 65.565 Liter |
| EAN/UPC | 5715255205616 |