
COMPRESSOR, EX-HGX12P/75-4 S, BOCK compressor identity: EX-HGX12P/75-4 S
097G4567
Model code: EXHG12XXX0075XXXS4B060101XXBAD2BABCDOSLXXAVXXXXXXX
BOCK® EXHG(X)12P ATEX Compressor
COMPRESSOR EX-HGX12P/75-4 S
----------------------------------------
Product type: EX-HG(X)12P series
Refrigerant: standard refrigerant
Swept volume: EX-HG(X)12P/75
Motor: stronger motor
Voltage: 400V
Connection type: S
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5007) EX dissipative
Oil sump heater: no oil sump heater
Motor protection: INT69 G m.pro. 24V DC(enc.)
Discharge valve version: DV with brazing connect.12mm
Suction valve version: SV with brazing connect.16mm
Position of discharge valve: DV connect.to oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
Atex Marking: II 2G Ex db eb ia IIC T3 Gb
Ambient Temperature: (-20°C)-(60°C)
For ATEX-Compressors only released refrigerant with an self ignition
temperature > 250°C are allowed
For ATEX-Compressors only released refrigerant oils with an self
ignition temperature > 250°C are allowed
COMPRESSOR EX-HGX12P/75-4 S
----------------------------------------
Product type: EX-HG(X)12P series
Refrigerant: standard refrigerant
Swept volume: EX-HG(X)12P/75
Motor: stronger motor
Voltage: 400V
Connection type: S
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5007) EX dissipative
Oil sump heater: no oil sump heater
Motor protection: INT69 G m.pro. 24V DC(enc.)
Discharge valve version: DV with brazing connect.12mm
Suction valve version: SV with brazing connect.16mm
Position of discharge valve: DV connect.to oil pump
Position of suction valve: SV connect.to left f.oil pump
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
Atex Marking: II 2G Ex db eb ia IIC T3 Gb
Ambient Temperature: (-20°C)-(60°C)
For ATEX-Compressors only released refrigerant with an self ignition
temperature > 250°C are allowed
For ATEX-Compressors only released refrigerant oils with an self
ignition temperature > 250°C are allowed
097G4567
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Ambient Temperature | -20°C to +60°C | -20°C to +60°C |
| anti-vibration pads | AV | anti vibration pads |
| ATEX Marking | II 2G Ex db eb ia IIC T3 Gb | II 2G Ex db eb ia IIC T3 Gb |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 000000000000000 | 000000000000000 |
| BOCK compressor identity | 17011 | EX-HGX12P/75-4 S |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0002 | 2 |
| BOCK design key | 074 | 074 |
| BOCK DISPL TH 60 | 8,1 | 8,1 |
| BOCK DISPL_TH_50 | 6,7 | 6,7 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00011 | 097-VC00011 |
| BOCK draw.electrical | 097-VC00054 | 097-VC00054 |
| BOCK family | 0014 | HG ATEX Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 28 | 28 |
| BOCK horse power | [ | [ |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | NA | NA |
| BOCK LOCK ROT PW2 | NA | NA |
| BOCK LOCK ROT S | 25A | 25A |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0070 | 70 Hz |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0030 | 30 Hz |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 461[ | 461[ |
| BOCK oil quantity / decimal pl | 800 | 800 |
| BOCK oil quantity / pre-decima | 00 | 00 |
| BOCK painting | BA | blue (RAL5007) EX dissipative |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0000 | not applicable |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0000 | 0000 |
| BOCK SCIP dossier product name | 0000 | not applicable |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0005 | 0005 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 01 | BOCKlub E55 |
| BOCK type of oil filling | 0 | 0 |
| BOCK Type Plate Layout | XOB | XOB |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y | 380-420V Y |
| BOCK VAC 60 | 440-480V Y | 440-480V Y |
| BOCK voltage and connection ty | 46 | 380-420V Y |
| BOCK WORK CURRENT | 4,6A | 4,6A |
| color of painting | BA | blue (RAL5007) for ATEX dissipative |
| connection type | 06 | S (star connection type) |
| Cross-Plant Configurable Mater | EXHG12 | EXHG12 |
Characteristic | Value | Description |
|---|---|---|
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 58.40 | 58.40 |
| HELP CHAR | XX | |
| Material Description | COMPRESSOREX-HGX12P/75-4 S | |
| Modelcode01 | EXHG12XXX0075XXXS4B060101XXBA | |
| Modelcode02 | D2BABCDOSLXXAVXXXXXXX | |
| motor | XXS | stronger motor |
| motor protection | D2 | INT69 G motor protector 24V DC (enclosure) |
| motor protection | D2 | INT69 G motor protector 24V DC (enclosure) |
| Net weight KG | 49.00 | 49.00 |
| oil sump heater | XX | no oil sump heater |
| oil sump heater | XX | no oil sump heater |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| Packaging Height | 550 mm | |
| Packaging Length | 660 mm | |
| Packaging Width | 420 mm | |
| position of discharge valve | DO | discharge valve connection to oil pump |
| position of discharge valve | DO | discharge valve connection to oil pump |
| position of suction valve | SL | suction valve connection seen from the oil pump to the left |
| position of suction valve | SL | suction valve connection seen from the oil pump to the left |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K90 | K90 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | EXHG12 | EX-HG(X)12P series / ATEX (ATmospheres EXplosibles) compressors |
| Product Type | EXHG12 | |
| Product View (Switch) | DGLBL | Development Global |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| refrigerant | XXX | Compressor for standard refrigerant |
| Refrigerants | R404AR448AR513AR407CR449AR407FR452AR134aR507R450A | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | EX-HGX12P/75-4 S | EX-HGX12P/75-4 S |
| SAP-compr.type | EX-HG12 | EX-HG12 |
| Sold-to party | 0007401937 | 0007401937 |
| STAT GROUP | 31014 | 31014 |
| swept volume | 0075X | Compressor EX-HG(X)12P/75 |
| type of oil filling | 01 | oil filling BOCKlub E55 (SE55) |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | EX-HGX12P/75-4 S | |
| VC Revision | 00 | 00 |
| version discharge valve | BA | discharge valve with brazing connection 12mm |
| version discharge valve | BA | discharge valve with brazing connection 12mm |
| version suction valve | BC | suction valve with brazing connection 16mm |
| version suction valve | BC | suction valve with brazing connection 16mm |
| voltage | 4B | 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 58.4 Kilogram |
| Net weight | 49 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 152.46 Liter |