COMPRESSOR, HGX44E/475 S 12 LG, BOCK compressor identity: HGX44e/475 S 12 LG
097G4506
Model code: HG44-LG0475-XXS4B030101BLXXXX021AXXXXXXXXXXXXD1BGBJDOSUXXAVXXXXXXXXX
BOCK® HG(X)44e Compressor
COMPRESSOR HGX44E/475 S 12 LG
-----------------------------------------
Product type: HG(X)44e series
Refrigerant: LG refrigerant
Swept volume: (UL-)HG(X)44e/475
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: 2 thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G m.pro.110-230VAC(enc.)
Discharge valve version: DV with brazing connect.28mm
Suction valve version: SV with brazing connect.35mm
Position of discharge valve: DV connect.to oil pump
Position of suction valve: SV connect.to upwards f.oil p.
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
COMPRESSOR HGX44E/475 S 12 LG
-----------------------------------------
Product type: HG(X)44e series
Refrigerant: LG refrigerant
Swept volume: (UL-)HG(X)44e/475
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: BOCKlub E55
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: 2 thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G m.pro.110-230VAC(enc.)
Discharge valve version: DV with brazing connect.28mm
Suction valve version: SV with brazing connect.35mm
Position of discharge valve: DV connect.to oil pump
Position of suction valve: SV connect.to upwards f.oil p.
Inspection certificate: no documents
Anti-vibration pads: anti vibration pads
097G4506
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | AV | anti vibration pads |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 16294 | HGX44e/475 S 12 LG |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0004 | 4 |
| BOCK design key | 087 | 087 |
| BOCK DISPL TH 50 UL | NA | NA |
| BOCK DISPL TH 60 | 49,6 | 49,6 |
| BOCK DISPL TH 60 UL | NA | NA |
| BOCK DISPL_TH_50 | 41,3 | 41,3 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00007 | 097-VC00007 |
| BOCK draw.electrical | 097-VC00050 | 097-VC00050 |
| BOCK family | 0004 | LG compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 32 | 32 |
| BOCK horse power | 3E | 3E |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | 87A | 87A |
| BOCK LOCK ROT PW2 | 149A | 149A |
| BOCK LOCK ROT S | NA | NA |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 4313E | 4313E |
| BOCK oil quantity / decimal pl | 700 | 700 |
| BOCK oil quantity / pre-decima | 02 | 02 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0001 | Cancer and Reproductive Harm |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0009 | 2fb4c6ae-f5a0-44f0-9abf-d0c61b888840 |
| BOCK SCIP dossier product name | 0009 | HG/HA(X)44/…. - series |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0001 | 0001 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 01 | BOCKlub E55 |
| BOCK type of oil filling | 0 | 0 |
| BOCK Type Plate Layout | G1 | G1 |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this product may be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y/YY | 380-420V Y/YY |
| BOCK VAC 60 | 440-480V Y/YY | 440-480V Y/YY |
| BOCK voltage and connection ty | 43 | 380-420V Y/YY |
| BOCK WORK CURRENT | 23,0A | 23,0A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BL | blue (RAL5000) |
| connection type | 03 | S/SS (part winding connection type) |
| Cross-Plant Configurable Mater | HG44 | HG44 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 186.70 | 186.70 |
| HELP CHAR | XX |
Characteristic | Value | Description |
|---|---|---|
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| Material Description | COMPRESSORHGX44e/475 S 12 LG | |
| Modelcode01 | HG44-LG0475-XXS4B030101BLXXXX | |
| Modelcode02 | 021AXXXXXXXXXXXXD1BGBJDOSUXX | |
| Modelcode03 | AVXXXXXXXXX | |
| motor | XXS | stronger motor |
| motor protection | D1 | INT69 G motor protector 110-230V AC (enclosure) |
| motor protection | D1 | INT69 G motor protector 110-230V AC (enclosure) |
| Net weight KG | 170.60 | 170.60 |
| oil differential pressure sens | XX | no oil differential pressure sensor |
| oil differential pressure sens | XX | no oil differential pressure sensor |
| oil level regulator | XX | no oil level regulator |
| oil level regulator | XX | no oil level regulator |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil temperature sensor | XX | no oil temperature sensor |
| oil temperature sensor | XX | no oil temperature sensor |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| option 4 | XX | option 1 |
| Packaging Height | 660 mm | |
| Packaging Length | 840 mm | |
| Packaging Width | 490 mm | |
| position of discharge valve | DO | discharge valve connection to oil pump |
| position of discharge valve | DO | discharge valve connection to oil pump |
| position of oil level regulato | XX | no oil level regulator |
| position of oil level regulato | XX | no oil level regulator |
| position of suction valve | SU | suction valve connection seen from the oil pump to the upwards |
| position of suction valve | SU | suction valve connection seen from the oil pump upwards |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K84 | K84 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | HG44 | HG(X)44e series / semi-hermetic, gas cooled compressors |
| Product Type | HG44 | |
| Product View (Switch) | GLBL | Global (Standard) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS no. 119-47-1) | |
| Recommended Factory | D302 | CZBK |
| Recommended Plant | M301 | M301 |
| refrigerant | -LG | Compressor for low GWP refrigerant |
| Refrigerants | R404AR448AR513AR407CR449AR407AR455AR407FR1234zeR507R1234yfR452AR454CR134aR450A | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | HGX44e/475 S 12 LG | HGX44e/475 S 12 LG |
| SAP-compr.type | HG44 | HG44 |
| STAT GROUP | 30983 | 30983 |
| swept volume | 0475- | Compressor (UL-)HG(X)44e/475 |
| thermal protection thermostat | 02 | 2 thermal protection thermostats |
| thermal protection thermostat | 02 | 2 thermal protection thermostats |
| type of oil filling | 01 | oil filling BOCKlub E55 (SE55) |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | HGX44E/475 S 12 LG | |
| VC Revision | 00 | 00 |
| version discharge valve | BG | DV with brazing connect.28mm |
| version discharge valve | BG | DV with brazing connect.28mm |
| version suction valve | BJ | suction valve with brazing connection 35mm |
| version suction valve | BJ | suction valve with brazing connection 35mm |
| voltage | 4B | 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 186.7 Kilogram |
| Net weight | 170.6 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 271.656 Liter |
| EAN/UPC | 5715255203902 |