COMPRESSOR, HG66E/1340-4 S HC, BOCK compressor identity: HG66e/1340-4 S HC
097G4213
Model code: HG66-HC1340-XXS4B030107BLXXXXXX1AXXDPXXXXXXXXXXD1BLBNDRSRXXXXXXXXXXXXX
BOCK® HG(X)66e Compressor
COMPRESSOR HG66E/1340-4 S HC
----------------------------------------
Product type: HG(X)66e series
Refrigerant: HC refrigerant
Swept volume: (UL-)HG(X)66e/1340
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: Synth68
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: oil diff.press.sensor D-P
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G m.pro.110-230VAC(enc.)
Discharge valve version: DV with brazing connect.42mm
Suction valve version: SV with brazing connect.54mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
COMPRESSOR HG66E/1340-4 S HC
----------------------------------------
Product type: HG(X)66e series
Refrigerant: HC refrigerant
Swept volume: (UL-)HG(X)66e/1340
Motor: stronger motor
Voltage: 400V
Connection type: S/SS
Frequency: 50 Hz
Type of oil filling: Synth68
Colour of painting: blue (RAL5000)
Prepared for capacity regulator: not prepared for CR
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil pressure safety switch MP: no oil pressure safety switch
Oil differential pressure sensor: oil diff.press.sensor D-P
Oil service valve: no oil service valve
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Motor protection: INT69 G m.pro.110-230VAC(enc.)
Discharge valve version: DV with brazing connect.42mm
Suction valve version: SV with brazing connect.54mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
097G4213
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | XX | no anti vibration pads |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 11499 | HG66e/1340-4 S HC |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0006 | 6 |
| BOCK design key | 087 | 087 |
| BOCK DISPL TH 50 UL | NA | NA |
| BOCK DISPL TH 60 | 139,8 | 139,8 |
| BOCK DISPL TH 60 UL | NA | NA |
| BOCK DISPL_TH_50 | 116,5 | 116,5 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00009 | 097-VC00009 |
| BOCK draw.electrical | 097-VC00052 | 097-VC00052 |
| BOCK family | 0003 | HC Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 32 | 32 |
| BOCK horse power | 5B | 5B |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | NA | NA |
| BOCK LOCK ROT PW1 | 196A | 196A |
| BOCK LOCK ROT PW2 | 335A | 335A |
| BOCK LOCK ROT S | NA | NA |
| BOCK low pressure | 19 | 19 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 4315B | 4315B |
| BOCK oil quantity / decimal pl | 400 | 400 |
| BOCK oil quantity / pre-decima | 04 | 04 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0000 | not applicable |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0000 | 0000 |
| BOCK SCIP dossier product name | 0000 | not applicable |
| BOCK SPEED TH 50 | 1450 | 1450 |
| BOCK SPEED TH 60 | 1740 | 1740 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0001 | 0001 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 07 | Synth68 |
| BOCK type of oil filling | B | B |
| BOCK Type Plate Layout | G1 | G1 |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | 380-420V Y/YY | 380-420V Y/YY |
| BOCK VAC 60 | 440-480V Y/YY | 440-480V Y/YY |
| BOCK voltage and connection ty | 43 | 380-420V Y/YY |
| BOCK WORK CURRENT | 65,3A | 65,3A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BL | blue (RAL5000) |
| connection type | 03 | S/SS (part winding connection type) |
| Cross-Plant Configurable Mater | HG66 | HG66 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 327.00 | 327.00 |
| HELP CHAR | XX | |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
Characteristic | Value | Description |
|---|---|---|
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| Material Description | COMPRESSORHG66E/1340-4 S HC | |
| Modelcode01 | HG66-HC1340-XXS4B030107BLXXXX | |
| Modelcode02 | XX1AXXDPXXXXXXXXXXD1BLBNDRSR | |
| Modelcode03 | XXXXXXXXXXXXX | |
| motor | XXS | stronger motor |
| motor protection | D1 | INT69 G motor protector 110-230V AC (enclosure) |
| motor protection | D1 | INT69 G motor protector 110-230V AC (enclosure) |
| Net weight KG | 305.20 | 305.20 |
| oil differential pressure sens | DP | oil differential pressure sensor D-P (screw-in part assembled / switching part enclosure) |
| oil differential pressure sens | DP | oil differential pressure sensor D-P (screw-in part assembled / switching part enclosure) |
| oil level regulator | XX | no oil level regulator |
| oil level regulator | XX | no oil level regulator |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil pressure safety switch MP | XX | no oil pressure safety switch |
| oil service valve | XX | no oil service valve |
| oil service valve | XX | no oil service valve |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil temperature sensor | XX | no oil temperature sensor |
| oil temperature sensor | XX | no oil temperature sensor |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| option 4 | XX | option 1 |
| Packaging Height | 670 mm | |
| Packaging Length | 1000 mm | |
| Packaging Width | 640 mm | |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of oil level regulato | XX | no oil level regulator |
| position of oil level regulato | XX | no oil level regulator |
| position of suction valve | SR | suction valve connection connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection seen from the oil pump to the right |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| prepared for capacity regulato | XX | no cylinder covers prepared for capacity regulator |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K89 | K89 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | HG66 | HG(X)66e series / semi-hermetic, gas cooled compressors |
| Product Type | HG66 | |
| Product View (Switch) | GLBL | Global (Standard) |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| refrigerant | -HC | Compressor for hydrocarbon refrigerant |
| Refrigerants | R290R1270 | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | HG66e/1340-4 S HC | HG66e/1340-4 S HC |
| SAP-compr.type | HG66 | HG66 |
| Sold-to party | 0007314845 | 0007314845 |
| STAT GROUP | 31012 | 31012 |
| swept volume | 1340- | Compressor (UL-)HG(X)66e/1340 |
| thermal protection thermostat | XX | no thermal protection thermostat |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 07 | oil filling Synth68 |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | HG66E/1340-4 S HC | |
| VC Revision | 00 | 00 |
| version discharge valve | BL | discharge valve with brazing connection 42mm |
| version discharge valve | BL | DV with brazing connect.42mm |
| version suction valve | BN | suction valve with brazing connection 54mm |
| version suction valve | BN | SV with brazing connect.54mm |
| voltage | 4B | 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 327 Kilogram |
| Net weight | 305.2 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 428.8 Liter |