COMPRESSOR, HGX34/130 SP 19 CO2 T , BOCK compressor identity: HGX34/130 SP 19 CO2 T
097G4162
Model code: 34CO2-XT0130-XSP2J010104BLXXXX1AXXXXXXXXXXK1A1XXWEWGDRSRXXXXXXXXXXXXXXX
BOCK® HG(X)34e CO2 Compressor
COMPRESSOR HGX34/130 SP 19 CO2 T
----------------------------------------
Product type: HG34(e) CO2 series
Application type: CO2 T (transcritical)
Swept volume: HGX34/130
Motor: stronger permanent-magn.-motor
Voltage: 230/400V
Connection type: D/S
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
LP schrader connection: no LP-schrader connection
Discharge valve version: DV with solder/weld.con.22mm
Suction valve version: SV with solder/weld.con.28mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
LP pressure relief valve: without LP press. relief valve
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
COMPRESSOR HGX34/130 SP 19 CO2 T
----------------------------------------
Product type: HG34(e) CO2 series
Application type: CO2 T (transcritical)
Swept volume: HGX34/130
Motor: stronger permanent-magn.-motor
Voltage: 230/400V
Connection type: D/S
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 230V AC
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
LP schrader connection: no LP-schrader connection
Discharge valve version: DV with solder/weld.con.22mm
Suction valve version: SV with solder/weld.con.28mm
Position of discharge valve: DV connect.to right f.oil pump
Position of suction valve: SV connect.to right f.oil p.
LP pressure relief valve: without LP press. relief valve
Inspection certificate: no documents
Anti-vibration pads: no anti vibration pads
097G4162
Product specifications
Characteristic | Value | Description |
|---|---|---|
| anti-vibration pads | XX | no anti vibration pads |
| application type | XT | for transcritical CO2 systems (standstill pressures LP 100 bar / HP 150 bar) |
| BOCK brand | 0000 | BOCK |
| BOCK capacity regulator | 0 | 0 |
| BOCK compressor identity | 16524 | HGX34/130 SP 19 CO2 T |
| BOCK contain batteries | 0000 | No |
| BOCK cylinder | 0004 | 4 |
| BOCK design key | 083 | 083 |
| BOCK DISPL TH 50 UL | NA | NA |
| BOCK DISPL TH 60 | 14 | 14 |
| BOCK DISPL TH 60 UL | NA | NA |
| BOCK DISPL_TH_50 | 11,7 | 11,7 |
| BOCK documents | 00 | no documents |
| BOCK draw mechanical assembly | 097-VC00029 | 097-VC00029 |
| BOCK draw.electrical | 097-VC00072 | 097-VC00072 |
| BOCK family | 0010 | HG CO2 (LSPM) Compressors |
| BOCK frequency | 1 | 50 Hz |
| BOCK FREQUENCY 50 | 50 Hz | 50 Hz |
| BOCK FREQUENCY 60 | 60 Hz | 60 Hz |
| BOCK high pressure | 150 | 150 |
| BOCK horse power | 8Z | 8Z |
| BOCK in scope of WEEE | 0000 | No |
| BOCK LOCK ROT D | 299A | 299A |
| BOCK LOCK ROT PW1 | NA | NA |
| BOCK LOCK ROT PW2 | NA | NA |
| BOCK LOCK ROT S | 173A | 173A |
| BOCK low pressure | 100 | 100 |
| BOCK maximum frequency [Hz] | 0000 | not applicable |
| BOCK maximum speed [rpm] | 0000 | not applicable |
| BOCK minimum frequency [Hz] | 0000 | not applicable |
| BOCK minimum speed [rpm] | 0000 | 0000 |
| BOCK motorcode | 2118Z | 2118Z |
| BOCK oil quantity / decimal pl | 300 | 300 |
| BOCK oil quantity / pre-decima | 02 | 02 |
| BOCK painting | BL | blue (RAL5000) |
| BOCK phase | 0003 | 3 |
| BOCK proposition 65 | 0001 | Cancer and Reproductive Harm |
| BOCK PROTECTION CLASS | IP66 | IP66 |
| BOCK SCIP dossier no. | 0008 | 3349a591-a927-4d1d-8ca6-9b04387c341d |
| BOCK SCIP dossier product name | 0008 | HG(X)34/…. CO2 T |
| BOCK SPEED TH 50 | 1500 | 1500 |
| BOCK SPEED TH 60 | 1800 | 1800 |
| BOCK start unloader | 000000000000000 | 000000000000000 |
| BOCK Technology | 0004 | 0004 |
| BOCK test plan number | 0000 | 0000 |
| BOCK type of oil filling | 04 | BOCKlub E85 |
| BOCK type of oil filling | 8 | 8 |
| BOCK Type Plate Layout | E7 | E7 |
| BOCK U.S. EPA label | 0000 | For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only. |
| BOCK VAC 50 | 220-240V∆/380-420VY | 220-240V∆/380-420VY |
| BOCK VAC 60 | 265-290V∆/440-480VY | 265-290V∆/440-480VY |
| BOCK voltage and connection ty | 21 | 220-240V∆/380-420VY |
| BOCK WORK CURRENT | 54,5/31,5A | 54,5/31,5A |
| Capacity reg. machine card | XX | no capacity regulator |
| capacity regulator | XX | no capacity regulator |
| color of painting | BL | blue (RAL5000) |
| connection type | 01 | D/S (delta star connection type) |
| Cross-Plant Configurable Mater | 34CO2 | 34CO2 |
| DG Indicator Profile | Not relevant for dangerous goods | |
| Division | 92 | 92 |
| documents | XX | no documents |
| ECCN EU | Y901 | Y901 |
| ECCN US | EAR99 | EAR99 |
| frequency | 01 | 50 Hz |
| Gross weight KG | 220.80 | 220.80 |
Characteristic | Value | Description |
|---|---|---|
| HELP CHAR | XX | |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| hot gas temperature sensor | XX | no hot gas temperature sensor |
| LP pressure relief valve | XX | without pressure relief valve on the suction side |
| LP pressure relief valve | XX | without LP press. relief valve |
| LP-schrader connection | XX | no additional LP-schrader connection in the bearing flange |
| Material Description | COMPRESSORHGX34/130 SP 19 CO2 T | |
| Modelcode01 | 34CO2-XT0130-XSP2J010104BLXX | |
| Modelcode02 | XX1AXXXXXXXXXXK1A1XXWEWGDRSR | |
| Modelcode03 | XXXXXXXXXXXXXXX | |
| motor | XSP | stronger motor with synchronized starting permanent-magnet |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| motor protection | A1 | INT69 G motor protector 110-230V AC |
| Net weight KG | 199.00 | 199.00 |
| oil differential pressure sens | XX | no oil differential pressure sensor |
| oil differential pressure sens | XX | no oil differential pressure sensor |
| oil level regulator | XX | no oil level regulator |
| oil level regulator | XX | no oil level regulator |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil sump heater | 1A | oil sump heater 230V AC -1- [for 115V: connection between two phases] |
| oil temperature sensor | XX | no oil temperature sensor |
| oil temperature sensor | XX | no oil temperature sensor |
| option 1 | XXX | option 1 |
| option 2 | XX | option 1 |
| option 3 | XX | option 1 |
| option 4 | XX | option 1 |
| Packaging Height | 670 mm | |
| Packaging Length | 1000 mm | |
| Packaging Width | 640 mm | |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of discharge valve | DR | discharge valve connection seen from the oil pump to the right |
| position of oil level regulato | XX | no oil level regulator |
| position of oil level regulato | XX | no oil level regulator |
| position of suction valve | SR | suction valve connection connection seen from the oil pump to the right |
| position of suction valve | SR | suction valve connection seen from the oil pump to the right |
| Product Catalog | NO_VIEW | NO VIEW |
| Product Class | K87 | K87 |
| Product group | Configurable Products & Variants | |
| Product Group | D65 | D65 |
| Product line | Danfoss BOCK® | |
| product type | 34CO2- | HG34(e) CO2 series / semi-hermetic, gas cooled compressors for CO2 refrigerant |
| Product Type | 34CO2 | |
| Product View (Switch) | GLBL | Global (Standard) |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) | |
| Recommended Factory | M301 | DEBK |
| Recommended Plant | M301 | M301 |
| Refrigerants | R744 | |
| SAP-compr.description Part 1 | COMPRESSOR | COMPRESSOR |
| SAP-compr.description Part 2 | HGX34/130 SP 19 CO2 T | HGX34/130 SP 19 CO2 T |
| SAP-compr.type | HG34 CO2 T | HG34 CO2 T |
| Sold-to party | 0007341540 | 0007341540 |
| STAT GROUP | 30995 | 30995 |
| swept volume | 0130- | Compressor HGX34/130 |
| thermal protection thermostat | XX | no thermal protection thermostat |
| thermal protection thermostat | XX | no thermal protection thermostat |
| type of oil filling | 04 | oil filling BOCKlub E85 (C 85 E ) |
| type of terminal box | K1 | terminal box, plastic |
| Typecode Part 1 | COMPRESSOR | |
| Typecode Part 2 | HGX34/130 SP 19 CO2 T | |
| VC Revision | 00 | 00 |
| version discharge valve | WE | discharge valve with solder/welding connection 22mm |
| version discharge valve | WE | DV with solder/weld.con.22mm |
| version suction valve | WG | suction valve with solder/welding connection 28mm |
| version suction valve | WG | WG |
| voltage | 2J | 220-240V / 380-420V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 220.8 Kilogram |
| Net weight | 199 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 428.8 Liter |