Danfoss logo
Semi-hermetic compressors, Reciprocating compressor HG, HGX34e, aluminum

COMPRESSOR, HGX34E/255-4 S CO2 , BOCK compressor identity: 16089

097G0026

Model code: 34CO2-XS0255-XXS2J010104BLXXXX1DXXXXXXXXXXK1A1XXWEWGDLSLLPXXXXXXXXXXXXX

BOCK® HG(X)34e CO2 Compressor
COMPRESSOR HGX34E/255-4 S CO2
----------------------------------------
Product type: HG34(e) CO2 series
Application type: CO2 (subcritical)
Swept volume: HGX34e/255
Motor: stronger motor
Voltage: 230/400V
Connection type: D/S
Frequency: 50 Hz
Type of oil filling: BOCKlub E85
Colour of painting: blue (RAL5000)
Capacity regulator: no capacity regulator
Thermal protection thermostat: no thermal protection thermos.
Oil sump heater: OSH 110-240V AC
Oil differential pressure sensor: no oil diff.press.sensor
Oil temperature sensor: no oil temperature sensor
Hot gas temperature sensor: no hot gas temperature sensor
Oil level regulator: no oil level regulator
Position of oil level regulator: no oil level regulator
Type of terminal box: terminal box, plastic
Motor protection: INT69 G motor pro. 110-230V AC
LP schrader connection: no LP-schrader connection
Discharge valve version: DV with solder/weld.con.22mm
Suction valve version: SV with solder/weld.con.28mm
Position of discharge valve: DV connect.to left f.oil pump
Position of suction valve: SV connect.to left f.oil pump
LP pressure relief valve: LP pressure relief valve
Inspection certificate: no certificate
Anti-vibration pads: no anti vibration pads

Product specifications

Characteristic
Value
Description
anti-vibration padsXXno anti vibration pads
application typeXSfor subcritical CO2 systems (standstill pressures LP 40 bar (HGX44e CO2: 30 bar) / HP 55 bar)
BOCK brand0000BOCK
BOCK capacity regulator00
BOCK compressor identity1608916089
BOCK contain batteries0000No
BOCK cylinder00044
BOCK design key079079
BOCK DISPL TH 50 ULNANA
BOCK DISPL TH 6026,826,8
BOCK DISPL TH 60 ULNANA
BOCK DISPL_TH_5022,322,3
BOCK documents00no certificate
BOCK draw mechanical assembly097-VC00023097-VC00023
BOCK draw.electrical097-VC00066097-VC00066
BOCK family0000CO2 compressors
BOCK frequency150 Hz
BOCK FREQUENCY 5050 Hz50 Hz
BOCK FREQUENCY 6060 Hz60 Hz
BOCK high pressure5555
BOCK horse power4S4S
BOCK in scope of WEEE0000No
BOCK LOCK ROT D178A178A
BOCK LOCK ROT PW1NANA
BOCK LOCK ROT PW2NANA
BOCK LOCK ROT S103A103A
BOCK low pressure4040
BOCK maximum frequency [Hz]0000not applicable
BOCK maximum speed [rpm]0000not applicable
BOCK minimum frequency [Hz]0000not applicable
BOCK minimum speed [rpm]00000000
BOCK motorcode2114S2114S
BOCK oil quantity / decimal pl300300
BOCK oil quantity / pre-decima0101
BOCK paintingBLblue (RAL5000)
BOCK phase00033
BOCK proposition 650001Cancer and Reproductive Harm
BOCK PROTECTION CLASSIP66IP66
BOCK SCIP dossier no.00083349a591-a927-4d1d-8ca6-9b04387c341d
BOCK SCIP dossier product name0008HG(X)34/…. CO2 T
BOCK SPEED TH 5014501450
BOCK SPEED TH 6017401740
BOCK start unloader000000000000000000000000000000
BOCK Technology00000000
BOCK test plan number00000000
BOCK type of oil filling04BOCKlub E85
BOCK type of oil filling88
BOCK Type Plate LayoutE6E6
BOCK U.S. EPA label0000For installations using U.S. EPA restricted refrigerants, this productmay be used for servicing existing equipment only.
BOCK VAC 50220-240V∆/380-420VY220-240V∆/380-420VY
BOCK VAC 60265-290V∆/440-480VY265-290V∆/440-480VY
BOCK voltage and connection ty21220-240V∆/380-420VY
BOCK WORK CURRENT44,8/25,9A44,8/25,9A
Capacity reg. machine cardXXno capacity regulator
capacity regulatorXXno capacity regulator
color of paintingBLblue (RAL5000)
connection type01D/S (delta star connection type)
Cross-Plant Configurable Mater34CO234CO2
DG Indicator ProfileNot relevant for dangerous goods
Division9292
documentsXXno inspection certificate
ECCN EUY901Y901
ECCN USEAR99EAR99
frequency0150 Hz
Gross weight KG113.60113.60
Characteristic
Value
Description
HELP CHARXX
hot gas temperature sensorXXno hot gas temperature sensor
hot gas temperature sensorXXno hot gas temperature sensor
Is Migrated MasterYes
LP pressure relief valveLPpressure relief valve on the suction side
LP pressure relief valveLPLP pressure relief valve
LP-schrader connectionXXno additional LP-schrader connection in the bearing flange
Material DescriptionCOMPRESSORHGX34E/255-4 S CO2
Modelcode0134CO2-XS0255-XXS2J010104BLXX
Modelcode02XX1DXXXXXXXXXXK1A1XXWEWGDLSL
Modelcode03LPXXXXXXXXXXXXX
motorXXSstronger motor
motor protectionA1INT69 G motor protector 110-230V AC
motor protectionA1INT69 G motor protector 110-230V AC
Net weight KG104.20104.20
oil differential pressure sensXXno oil differential pressure sensor
oil differential pressure sensXXno oil differential pressure sensor
oil level regulatorXXno oil level regulator
oil level regulatorXXno oil level regulator
oil sump heater1Doil sump heater 110-240V AC -1-
oil sump heater1Doil sump heater 110-240V AC -1- (PTC)
oil temperature sensorXXno oil temperature sensor
oil temperature sensorXXno oil temperature sensor
option 1XXXoption 1
option 2XXoption 1
option 3XXoption 1
option 4XXoption 1
Packaging Height550 mm
Packaging Length660 mm
Packaging Width420 mm
position of discharge valveDLdischarge valve connection seen from the oil pump to the left
position of discharge valveDLdischarge valve connection seen from the oil pump to the left
position of oil level regulatoXXno oil level regulator
position of oil level regulatoXXno oil level regulator
position of suction valveSLsuction valve connection connection seen from the oil pump to the left
position of suction valveSLsuction valve connection seen from the oil pump to the left
Product CatalogNO_VIEWNO VIEW
Product ClassK88K88
Product groupConfigurable Products & Variants
Product GroupD65D65
Product lineDanfoss BOCK®
product type34CO2-HG34(e) CO2 series / semi-hermetic, gas cooled compressors for CO2 refrigerant
Product Type34CO2
Product View (Switch)DGLBLDevelopment Global
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Recommended FactoryM301DEBK
Recommended PlantM301M301
RefrigerantsR744
SAP-compr.description Part 1COMPRESSORCOMPRESSOR
SAP-compr.description Part 2HGX34e/255-4 S CO2HGX34e/255-4 S CO2
SAP-compr.typeHG34 CO2HG34 CO2
STAT GROUP3100331003
swept volume0255-Compressor HGX34e/255
thermal protection thermostatXXno thermal protection thermostat
thermal protection thermostatXXno thermal protection thermostat
type of oil filling04oil filling BOCKlub E85 (C 85 E )
type of terminal boxK1terminal box, plastic
Typecode Part 1COMPRESSOR
Typecode Part 2HGX34E/255-4 S CO2
VC Revision0000
version discharge valveWEdischarge valve with solder/welding connection 22mm
version discharge valveWEDV with solder/weld.con.22mm
version suction valveWGsuction valve with solder/welding connection 28mm
version suction valveWGWG
voltage2J220-240V / 380-420V

General specifications

Characteristic
Value
Gross weight113.6 Kilogram
Net weight104.2 Kilogram
Characteristic
Value
Volume152.46 Liter
EAN/UPC5715255187561