BOCK, HGX2/90-4 CO2 T, Semi-hermetic CO2 transcritical
097C4403
Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16249
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Anti-vibration pads | No |
Approval standard | No |
Brand | BOCK |
Colour | Blue (standard) |
Compressor power supply [V] | 380-420V Y/YY -3- 50Hz PW |
Cylinder | 2 |
Description | Compressor HGX2/90-4 CO2 T SERVICE |
DG Indicator Profile | Contains Gas |
Discharge connection size [mm] | 18.00 mm |
Discharge connection size type | Non-Standard |
Discharge connection type | Soldering/welding |
Family | HG CO2 T Compressors |
Frequency Hz | 50 |
In scope of WEEE | No |
In scope of WEEE and contain batteries | No |
IP class | IP65 |
Legacy BOCK ID | 16249 |
Material Description | Compressor HGX2/90-4 CO2 T SERVICE |
Max pressure (PS) - high side | 150.00 bar |
Characteristic | Value |
---|---|
Max pressure (PS) - low side | 100.00 bar |
Model number | HGX2/90-4 CO2 T |
Motor protection | INT69 G 115-230V AC, 50/60 Hz, IP00 |
Oil level regulator | Adaptor for oil level regulator |
Oil sump heater | 220-240V AC (V2A) |
Oil type | BOCKlub E85 |
Phase | 3 |
Product group | Semi-hermetic compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor HG |
Product Type | HGX2 |
Refrigerants | R744 |
Suction connection size [in] | 7/8 in |
Suction connection size [mm] | 22.00 mm |
Suction connection size type | Non-Standard |
Suction connection type | Soldering/welding |
Technology | Semi-hermetic CO2 transcritical |
Thermal protection thermostat | No |
Type designation | HGX2/90-4 CO2 T |
General specifications
Characteristic | Value |
---|---|
Gross weight | 179.055 Kilogram |
Net weight | 162.155 Kilogram |
Characteristic | Value |
---|---|
Volume | 271.656 Liter |
EAN | 5715162641804 |