BOCK, Motor component, Stator
097B80568
Compressors spare parts, Legacy BOCK ID: 80568
097B80568
Product specifications
Characteristic | Value |
|---|---|
| BOCK_MOTOR_CONNECTION_TYPE | D/S |
| Brand | BOCK |
| component used for | HA5HG5 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| frequency of component | 60 Hz |
| In scope of WEEE | No |
| Legacy BOCK ID | 80568 |
| Material Description | Set-stator 18,5kW D/S-fr.DK019 |
Characteristic | Value |
|---|---|
| Power supply | 230/400V 60Hz |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Motor component |
| Product Type | Stator |
| type of component | motor |
| voltage of component | 230/400V 60Hz |
| wattage of component | 18,5kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29.6 Kilogram |
| Net weight | 29.6 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162969595 |