BOCK, Housing, Cylinder cover
097B52212
Compressors spare parts, Cylinder cover standard, Legacy BOCK ID: 52212
097B52212
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG34 CO2 THG46 CO2 T |
| Contains batteries | No |
| Description | Cylinder cover standard |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 52212 |
| Material Description | Cylinder cover standard |
Characteristic | Value |
|---|---|
| material no. of component | 0.7040 |
| material of component | GJS-400-15 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Housing |
| Product Type | Cylinder cover |
| type of component | cylinder cover |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5.8 Kilogram |
| Net weight | 5.8 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162891322 |