BOCK, Mounting, Miscellaneous
097B51156
Compressors spare parts, Adapter plate f.INT69 KRIWAN, Legacy BOCK ID: 51156
097B51156
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Adapter plate f.INT69 KRIWAN |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 51156 |
Characteristic | Value |
|---|---|
| Material Description | Adapter plate f.INT69 KRIWAN |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10 Gram |
| Net weight | 10 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162890172 |