BOCK, Connector, Valve set
097B50250
Compressors spare parts, Legacy BOCK ID: 50250
097B50250
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG4HG4 CO2 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50250 |
Characteristic | Value |
|---|---|
| Material Description | Valve plate cpl. ø45 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Valve set |
| type of component | valve plate |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 560 Gram |
| Net weight | 560 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968901 |