BOCK, Connector, Disc
097B50104
Compressors spare parts, Seal disc 38x25x5, Legacy BOCK ID: 50104
097B50104
Product specifications
Characteristic | Value |
|---|---|
| addit. information on material | unleaded |
| Brand | BOCK |
| component used for | EX-HG12HA12HG12HG12 CO2 |
| Contains batteries | No |
| Description | Seal disc 38x25x5 |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 50104 |
Characteristic | Value |
|---|---|
| Material Description | Seal disc 38x25x5 |
| material no. of component | EN AW-6026 LF |
| material of component | EN AW-6026 LF |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Connector |
| Product Type | Disc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 5 Gram |
| Net weight | 5 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162893500 |