BOCK, Bearing component, Shaft
097B33454
Compressors spare parts, Legacy BOCK ID: 33454
097B33454
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | F14 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 33454 |
Characteristic | Value |
|---|---|
| Material Description | Flex.shaft coupl.sim. WK190.50 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Bearing component |
| Product Type | Shaft |
| type of component | clutch_flywheel |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 29 Kilogram |
| Net weight | 29 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968536 |