
097B20246
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Contains Gas |
In scope of WEEE | No |
Material Description | FX3 |
Characteristic | Value |
---|---|
Product Type | FX3 |
Product group | Open type compressors |
Product line | Danfoss BOCK® |
Product name | Reciprocating compressor F |
General specifications
Characteristic | Value |
---|---|
Gross weight | 37 Kilogram |
Net weight | 28 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.252 Hectoliter |
EAN/UPC | 5715255099567 |