BOCK, Heater, Crankcase heater
097B07569
Compressors spare parts, Heater ins. 80W 110-130V,sp.v., Legacy BOCK ID: 07569
097B07569
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Heater ins. 80W 110-130V,sp.v. |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07569 |
| Material Description | Heater ins. 80W 110-130V,sp.v. |
| material no. of component | 1.4301 |
Characteristic | Value |
|---|---|
| material of component | X5CrNi18-10 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Heater |
| Product Type | Crankcase heater |
| voltage of component | 110-130V AC/DC |
| wattage of component | 80 W |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 40 Gram |
| Net weight | 40 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892145 |