BOCK, Pump component, Oil pump
097B07505
Compressors spare parts, Legacy BOCK ID: 07505
097B07505
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 07505 |
Characteristic | Value |
|---|---|
| Material Description | Oil pump complete |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Pump component |
| Product Type | Oil pump |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.5 Kilogram |
| Net weight | 1.5 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968246 |