BOCK, Mounting, Miscellaneous
097B06943
Compressors spare parts, Holder f.belt protection,top, Legacy BOCK ID: 06943
097B06943
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| Contains batteries | No |
| Description | Holder f.belt protection,top |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 06943 |
Characteristic | Value |
|---|---|
| Material Description | Holder f.belt protection,top |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Mounting |
| Product Type | Miscellaneous |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 237 Gram |
| Net weight | 237 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162892312 |