BOCK, Fan system, Fan assembly
097B05733
Compressors spare parts, Legacy BOCK ID: 05733
097B05733
Product specifications
Characteristic | Value |
|---|---|
| Brand | BOCK |
| component used for | HG8 |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| In scope of WEEE | No |
| Legacy BOCK ID | 05733 |
| Material Description | Holder f.additional ventilator |
Characteristic | Value |
|---|---|
| material no. of component | 1.0330 |
| material of component | DC01 |
| Product group | Compressors spare parts |
| Product line | Danfoss BOCK® |
| Product name | Fan system |
| Product Type | Fan assembly |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1 Kilogram |
| Net weight | 1 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715162968062 |