
I/O module, Panel
080Z2114
Panel – 12x24 with PSU, Packing format: Single pack, Quantity per packing format: 1
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Material Description | Panel – 12x24 with PSU |
| Packing format | Single pack |
| Product group | I/O and communication modules |
Characteristic | Value |
|---|---|
| Product line | Electronic Controllers and Services |
| Product name | I/O module |
| Product Type | Panel |
| Quantity per packing format | 1 pc |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 17 Kilogram |
| Net weight | 16.5 Kilogram |
| Volume | 4.068 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702428577069 |
| Proposition 65 | Cancer and Reproductive Harm |