
Control panel, MMILDS
080G0232
Function: Programmable Controller, Supply voltage [V] AC: 12, Communication type: CANBUS, Packing format: Multi pack, Quantity per packing format: 28
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Analog inputs (AI) [pc] | 2 pc |
| Analog outputs (AO) [pc] | 0 pc |
| Approval | CEGOST R |
| Buzzer | No |
| CE mark | Yes |
| Communication type | CANBUS |
| Connector kit included | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Digital inputs (DI) [pc] | 0 pc |
| Digital outputs (DO) [pc] | 0 pc |
| Display type | LED |
| Enclosure rating IP | IP65 |
| Enclosure rating Nema (~) | 3R |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frequency [Hz] | 50/60 Hz |
Characteristic | Value |
|---|---|
| Function | Programmable Controller |
| Identical product | 080G0233 |
| Material Description | DELETED MMILDS Elect.Control Panel S |
| Mounting method | Panel mounting |
| Packing format | Multi pack |
| Power consumption [W] | 1.5 W |
| Product group | Programmable controllers |
| Product line | Electronic Controllers and Services |
| Product name | Control panel |
| Product Type | MMILDS |
| Quantity per packing format | 28 pc |
| REACH Candidate List substances | No |
| Real time clock | No |
| Supply voltage [V] AC | 12 V |
| Supply voltage [V] DC | 12.00 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.055 Kilogram |
| Net weight | 0.04 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.155 Liter |
| EAN/UPC | 5702423288304 |