Danfoss logo
Brazed plate heat exchanger, SL140TM-1, Number of plates: 170-product-details

Brazed plate heat exchanger, SL140TM-1, Number of plates: 170

079U6038

34 bar, Brazing material: Copper

Product specifications

Characteristic
Value
Brazing materialCopper
China RoHS complianceYes
Connection size 12 1/2
Connection size 22 1/2
Connection type 1R
Connection type 2R
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
In scope of WEEENo
Characteristic
Value
Material DescriptionSL140TM-1-170_2_34_S1_4B2,5
Material Description (Short TeSL140TM-1-170_2_34_S1_4B2,5
Max working pressure 1 [bar]34 bar
Number of plates170
Packing formatSingle pack
Product groupHeat exchangers
Product lineBrazed Plate Heat Exchangers
Product nameBrazed plate heat exchanger
Product TypeSL140TM-1
Quantity per packing format1 pc
REACH Candidate List substancesNo

General specifications

Characteristic
Value
Gross weight143.869 Kilogram
Net weight105.84 Kilogram
Volume508.8 Liter
Characteristic
Value
EAN/UPC5702425163166
Proposition 65Cancer and Reproductive Harm