Danfoss logo
Thermostatic expansion valve, TCBE, R1234yf-product-details

Thermostatic expansion valve, TCBE, R1234yf

068U1282

Temperature range [°C]: -40 - 10, Orifice capacities [kW]: 8.8, Pressure equalization: Externally equalized

Product specifications

Characteristic
Value
ApprovalEACUA
Body materialSteel
Capillary tube length [in]59.0 in
Capillary tube length [mm]1500 mm
Connection materialBi-metal: Steel/copper
Contains batteriesNo
DG Indicator ProfileOther Dangerous Goods
DirectionAngleway
Equalization connection typeSolder, ODF
Equalization size [mm]6 mm
Flow directionBi-flow
Flow direction indicatorLaser engraved 1-way arrow
Fluid Group2
Inlet connection typeSolder, ODF
Inlet size [mm]10.00 mm
Material DescriptionTCBE/a Therm. exp. valve
Max. Working Pressure [bar]45.5 bar
Max. Working Pressure [psig]660 psig
Orifice capacities [kW]8.80 kW
Orifice capacities [TR]2.50 TR
Orifice size1
Outlet size [mm]12.00 mm
Characteristic
Value
Packing formatMulti pack
Parts includedBulb strap
PED categoryArt. 4, par. 3
Pressure equalizationExternally equalized
Product accessoriesTXV accessories
Product groupExpansion valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameThermostatic expansion valve
Product TypeTCBE
Quantity per packing format20 pc
Rated cap. cond. Range N [IMP]OS=7.2 ºFtcond=100 ºFtevap=40 ºFtliq=98 ºF
Rated cap. cond. Range N [SI]OS=4Ktcond=38 ºCtevap=4.4 ºCtliq=37 ºC
RefrigerantsR1234yf
ServiceableNo
Static Superheat (SS) [°C]4.00 °C
Static Superheat (SS) [°F]7.20 °F
Superheat settingAdjustable
Temperature range [°C] [max]10 °C
Temperature range [°C] [min]-40 °C
Temperature range [°F] [max]50 °F
Temperature range [°F] [min]-40 °F

General specifications

Characteristic
Value
Gross weight0.181 Kilogram
Net weight0.165 Kilogram
Volume0.402 Liter
Characteristic
Value
EAN/UPC5715255306498
Proposition 65Cancer and Reproductive Harm