Danfoss logo
Ball valves_JIP-WW_ Branching_ PN 40_L

Ball valves, JIP-WW, Branching, Reduced Bore, PN 40, DN 25, Welded

065N0002

Product specifications

Characteristic
Value
China RoHS complianceOut of scope
Connection typesWelded
Contains batteriesNo
DG Indicator ProfileNot relevant for dangerous goods
EPD availableYes
EU RoHS complianceOut of scope
FunctionOn/off
Material DescriptionJIP-WW BR DN25 PN40
Media pH [Max]10
Media pH [Min]7
Characteristic
Value
Media temperature [°C] [Max]180 °C
Permissible mediaDistrict heating/cooling circulation water
Pressure classPN 40
Product groupBall valves
Product lineDistrict Energy Controls
Product TypeJIP-WW, Branching
REACH Candidate List substancesNo
Valve body materialWeldable steel #20 or similar CE PED approved material
Valve sizeDN 25
Valve typeReduced Bore

General specifications

Characteristic
Value
Gross weight0.931 Kilogram
Net weight0.93 Kilogram
Volume0.773 Liter
Characteristic
Value
EAN/UPC5710104514024
Proposition 65Cancer and Reproductive Harm