
STV / STVL
065F896801
1-1/4" Solder brass balancing valve
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | 1-1/4" Solder brass balancing valve |
Material Description | 1-1/4" SOLDER BRASS BALANCING VALVE |
Characteristic | Value |
---|---|
Product Type | STV / STVL |
Product group | Manual balancing |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 1.2 Kilogram |
Net weight | 1.2 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 7330580251824 |