
STV / STVL
065F8966
3/4" NPT brass balancing valve
Product specifications
Characteristic | Value |
---|---|
Contain batteries | No |
DG Indicator Profile | Not relevant for dangerous goods |
Description | 3/4" NPT brass balancing valve |
Material Description | 3/4" NPT BRASS BALANCING VALVE |
Characteristic | Value |
---|---|
Product Type | STV / STVL |
Product group | Manual balancing |
Product line | Hydronic Balancing and Controls |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.58 Kilogram |
Net weight | 0.58 Kilogram |
Characteristic | Value |
---|---|
EAN/UPC | 7330580250773 |