
STV / STVL, ½", Solder
065F896501
1/2" Solder brass balancing valve
065F896501
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Out of scope |
| Connection types | Solder |
| Contains batteries | No |
| Cv value | 4.1 |
| Description | 1/2" Solder brass balancing valve |
| DG Indicator Profile | Not relevant for dangerous goods |
Characteristic | Value |
|---|---|
| EU RoHS compliance | Out of scope |
| Material Description | 1/2" SOLDER BRASS BALANCING VALVE |
| Product group | Manual balancing |
| Product line | Hydronic Balancing and Controls |
| Product Type | STV / STVL |
| Valve size | ½" |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.53 Kilogram |
| Net weight | 0.53 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 7330580251770 |