Danfoss logo
Magnetic - Insert - FVF - DN65 - 065B7790,065B7791,065B7792,065B7793,065B7794,065B7795,065B7796,065B7797,065B7798,065B7799

FVF-M, Magnetic Insert DN15-20

065B7790

Magnetic Insert DN15-20

Product specifications

Characteristic
Value
Body materialBaFe 12019
China RoHS complianceOut of scope
Contains batteriesNo
DescriptionMagnetic Insert DN15-20
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceOut of scope
Label productYes
Material DescriptionFVF Magnetic Insert DN15-20
Media temperature [°C] [max]350 °C
Characteristic
Value
Media temperature [°C] [min]-10 °C
Medium alternativeGlycolic water up to 50%
Packing formatMulti pack
Permissible mediaDistrict heating/cooling circulation water
Product groupAccessories - Auxiliary Products
Product lineDistrict Energy Controls
Product TypeFVF-M
Quantity per packing format8 pc
REACH Candidate List substancesNo

General specifications

Characteristic
Value
Gross weight0.104 Kilogram
Net weight0.104 Kilogram
Volume0.06 Liter
Characteristic
Value
EAN/UPC5702421555460
Proposition 65No Reproductive Toxins or Carcinogens