FVF, PN 16, DN 50, With plug, Flange, 50
065B7759
FVF DN50 PN16 with Plug, 2 holes, I-p
065B7759
Product specifications
Characteristic | Value |
|---|---|
| Approval standard | DIN EN 1092-2 |
| China RoHS compliance | Out of scope |
| Connection size | 50 |
| Connection types | Flange |
| Contains batteries | No |
| Description | FVF DN50 PN16 with Plug, 2 holes, I-p |
| DG Indicator Profile | Not relevant for dangerous goods |
| Diameter [mm] | 50 mm |
| EU RoHS compliance | Out of scope |
| Kvs values [m³/h] | 54.00 m³/h |
| Material | Grey cast iron EN-GJL-250 (GG25) |
| Material Description | FVF DN50 PN16 with Plug, 2 holes, I-p |
| Media temperature [°C] [max] | 150 °C |
| Media temperature [°C] [min] | -10 °C |
Characteristic | Value |
|---|---|
| Medium alternative | Glycolic water up to 50% |
| Mesh size [mm] | 0.87 mm |
| Number of meshes [n/cm²] | 64 |
| Packing format | Industrial pack |
| Permissible media | District heating/cooling circulation water |
| Pressure class | PN 16 |
| Pressure nominal [bar] | 16 bar |
| Product group | Auxiliary Products |
| Product line | District Energy Controls |
| Product Type | FVF |
| Quantity per packing format | 18 pc |
| REACH Candidate List substances | No |
| Size | DN 50 |
| Strainer type | With plug |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 10.777 Kilogram |
| Net weight | 9.1 Kilogram |
| Volume | 18.667 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702421555699 |
| Proposition 65 | No significant risk |