Check valve, FCV, Max. Working Pressure [bar]: 41.5
061N3037
Inlet connection type: Solder, ODF, Inlet size [in]: 1/4 in, Outlet connection type: Solder, ODF, Outlet size [in]: 1/4 in, Direction: Straightway, Packing format: Industrial pack
Product specifications
Characteristic | Value |
|---|---|
| Approval | CE |
| Body material | Copper |
| Connection material | Copper |
| Contains batteries | No |
| Cv value [gal/min] | 0.280 gal/min |
| Design | Float |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| Flow direction | Single-flow |
| Flow direction indicator | Label printed 1-way arrow |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 1/4 in |
| Kv value [m³/h] | 0.250 m³/h |
| Material Description | FCV Check Valve 3020D I/500 |
| Max. Working Pressure [bar] | 41.5 bar |
| Max. Working Pressure [psig] | 602 psig |
Characteristic | Value |
|---|---|
| Min. Pressure drop [bar] | 0.098 bar |
| Min. Pressure drop [psi] | 1.10 psi |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/4 in |
| Packing format | Industrial pack |
| Product group | Check valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Check valve |
| Product Type | FCV |
| Quantity per packing format | 500 pc |
| Refrigerants | R134aR22R404AR407CR410AR507AR600a |
| Temperature range [°C] [max] | 150 °C |
| Temperature range [°C] [min] | -30 °C |
| Temperature range [°F] [max] | 302 °F |
| Temperature range [°F] [min] | -22 °F |
| Type designation | FCV-3020D |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 12 Gram |
| Net weight | 11 Gram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255094319 |