Automatic expansion valve, AXV 08I3
034L4810
Inlet size [in]: 3/8 in, Inlet connection type: Solder, ODF, Outlet size [in]: 1/2 in, Outlet connection type: Solder, ODF, Pressure range [bar]: 2 - 5.2
034L4810
Product specifications
Characteristic | Value |
|---|---|
| Approval | C UL US LISTEDUA |
| Bleed [%] | 15 % |
| Body material | Stainless steel |
| China RoHS compliance | Yes with exemptions |
| Connection material | Bi-metal: Steel/copper |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Angleway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Factory setting [psig] | 60.7 psig |
| Flow direction | Single-flow |
| Flow direction indicator | Laser engraved 1-way arrow |
| Fluid Group | 2 |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Material Description | AXV I injection valve I/36 |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 711 psig |
| Orifice capacities [kW] | 7.94 kW |
| Orifice capacities [TR] | 2.26 TR |
| Orifice size | 08 |
Characteristic | Value |
|---|---|
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 1/2 in |
| Packing format | Industrial pack |
| PED category | Art. 4, par. 3 |
| Pressure equalization | Internally equalized |
| Pressure range [bar] [max] | 5.20 bar |
| Pressure range [bar] [min] | 2.00 bar |
| Pressure range [psi] [max] | 75.00 psi |
| Pressure range [psi] [min] | 29.00 psi |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Automatic expansion valve |
| Product Type | AXV 08I3 |
| Quantity per packing format | 36 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R1234yfR1234ze(E)R1270R134aR22R290R32R404AR407CR407FR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR507R513AR513BR515BR516AR600a |
| SCIP dossier no. | 289cdf1b-2fef-4318-a976-40ff47b6fc40 |
| SCIP dossier product name | AXV |
| Serviceable | No |
| Spring type | 3 |
| UL approved refrigerants | R1234yfR1234ze(E)R1270R134aR22R290R32R404AR407CR407HR410AR422BR422DR438AR444BR448AR449AR449BR450AR452AR452BR454AR454BR454CR455AR507R513AR513BR515BR516AR600a |
| UL mark | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.215 Kilogram |
| Net weight | 0.184 Kilogram |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255008149 |
| Proposition 65 | Cancer and Reproductive Harm |