
Electric expansion valve, ETS 5M20L
034G6409
MO; PAG; POE; PVE, Refrigerant temperature [ºC] [max]: 80, Refrigerant temperature [ºF] [max]: 176, Inlet size [mm]: 6.35, Outlet size [mm]: 6.35, Inlet size [in]: 1/4 in, Outlet size [in]: 1/4 in
034G6409
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 70 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 158 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Compatible Danfoss controllers | EIM 336EKE 1AEKE 1BEKE 1CEKE100 |
| Connection material | Cu-plated SS |
| Connection type | Solder, ODM |
| Contains batteries | No |
| Design config. Style | L |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Flow characteristic | Linear |
| Flow direction | Bi-flow |
| Inlet size [in] | 1/4 in |
| Inlet size [mm] | 6.35 mm |
| Lubricants compatibility | MOPAGPOEPVE |
| Manual operation option | AST-G service driverManual coil |
| Material Description | ETS 5M20L Elec. exp. valve L 14x14 ODM |
| Max. Leakage [cm³/min] | 150 cm³/min |
| Max. Working Pressure [bar] | 49.0 bar |
| Max. Working Pressure [psig] | 710 psig |
| MaxOPD [bar] | 35.0 bar |
| MaxOPD [psig] | 508 psig |
| MaxOPD reverse [bar] | 35 bar |
| MaxOPD reverse [psi] | 508.0 psi |
| Motor type | Permanent magnet stepper motor |
| Orifice size [mm] | 2.00 mm |
| Outlet size [in] | 1/4 in |
| Outlet size [mm] | 6.35 mm |
| Packing format | Multi pack |
| Parts Program name | ETS 5M |
| PED category | Art. 4, par. 3 |
| Product accessories | Electric valve accessories |
| Product group | Expansion valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Electric expansion valve |
| Product Type | ETS 5M20L |
| Quantity per packing format | 20 pc |
| Rated cap. conditions [SI] | Subcooling=0 ºCSuperheat=0 ºCtcond=38 ºCtevap=5 ºC |
| Rated cap. R404A/R507A [kW] | 9.80 kW |
| Rated cap. R404A/R507A [TR] | 2.79 TR |
| Rated capacity R1234yf [kW] | 7.65 kW |
| Rated capacity R1234yf [TR] | 2.18 TR |
| Rated capacity R1234ze(E) [kW] | 7.81 kW |
| Rated capacity R1234ze(E) [TR] | 2.22 TR |
| Rated capacity R134a [kW] | 10.45 kW |
| Rated capacity R134a [TR] | 2.97 TR |
| Rated capacity R22 [kW] | 13.90 kW |
Characteristic | Value |
|---|---|
| Rated capacity R22 [TR] | 3.95 TR |
| Rated capacity R290 [kW] | 14.44 kW |
| Rated capacity R290 [TR] | 4.11 TR |
| Rated capacity R32 [kW] | 24.36 kW |
| Rated capacity R32 [TR] | 6.93 TR |
| Rated capacity R407C [kW] | 14.52 kW |
| Rated capacity R407C [TR] | 4.13 TR |
| Rated capacity R407H [kW] | 16.22 kW |
| Rated capacity R407H [TR] | 4.61 TR |
| Rated capacity R410A [kW] | 16.50 kW |
| Rated capacity R410A [TR] | 4.69 TR |
| Rated capacity R448A [kW] | 13.91 kW |
| Rated capacity R448A [TR] | 3.96 TR |
| Rated capacity R449A [kW] | 13.60 kW |
| Rated capacity R449A [TR] | 3.87 TR |
| Rated capacity R449B [kW] | 13.82 kW |
| Rated capacity R449B [TR] | 3.93 TR |
| Rated capacity R452A [kW] | 10.48 kW |
| Rated capacity R452A [TR] | 2.98 TR |
| Rated capacity R452B [kW] | 18.91 kW |
| Rated capacity R452B [TR] | 5.38 TR |
| Rated capacity R454A [kW] | 14.10 kW |
| Rated capacity R454A [TR] | 4.01 TR |
| Rated capacity R454B [kW] | 19.14 kW |
| Rated capacity R454B [TR] | 5.44 TR |
| Rated capacity R454C [kW] | 12.10 kW |
| Rated capacity R454C [TR] | 3.44 TR |
| Rated capacity R455A [kW] | 13.35 kW |
| Rated capacity R455A [TR] | 3.80 TR |
| Rated capacity R513A [kW] | 8.86 kW |
| Rated capacity R513A [TR] | 2.52 TR |
| Rated capacity R515B [kW] | 7.57 kW |
| Rated capacity R515B [TR] | 2.15 TR |
| REACH Candidate List substances | No |
| Refrigerant temperature [ºC] [max] | 80 °C |
| Refrigerant temperature [ºC] [min] | -30 °C |
| Refrigerant temperature [ºF] [max] | 176 °F |
| Refrigerant temperature [ºF] [min] | -22 °F |
| Refrigerants | R1234yfR1234ze(E)R134aR22R290R32R404A/R507AR407CR407HR410AR448AR449AR449BR452AR452BR454AR454BR454CR455AR463AR513AR515B |
| Relative humidity (RH) [%] [max] | 95 % |
| Relative humidity (RH) [%] [min] | 0 % |
| Serviceable | No |
| Step mode | 1-2 excitation (half step)2-2 excitation (full step) |
| Storage temperature range [°C] [max] | 70 °C |
| Storage temperature range [°C] [min] | -30 °C |
| Storage temperature range [°F] [max] | 158 °F |
| Storage temperature range [°F] [min] | -22 °F |
| Total steps | 480 (half steps) |
| Valve open pulses@normal flow | 55 ± 16 steps |
| Valve open pulses@reverse flow | 15 ± 15 steps |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.052 Kilogram |
| Net weight | 0.035 Kilogram |
| Volume | 0.251 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5715255004929 |
| Proposition 65 | Cancer and Reproductive Harm |