Danfoss logo
WEB032F6604

Solenoid valve, EVG 6

032F6604

Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Manual operation option: No

Product specifications

Characteristic
Value
Actuator system [mm]9.0 mm
Ambient temperature-20 - 55 °C
Ambient temperature range [°F] [max]131 °F
Ambient temperature range [°F] [min]-4 °F
ApprovalEACLLC CDC TYSK
China RoHS complianceYes with exemptions
China RoHS exemption clause7.17.3
CoilNo
Contains batteriesNo
Cv value [gal/min]0.630 gal/min
DG Indicator ProfileNot relevant for dangerous goods
DirectionStraightway
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(a)6(c)
Fluid Group12
FunctionNC
Inlet connection typeSolder, ODF
Inlet size [in]1/2 in
Kv value [m³/h]0.540 m³/h
Lubricants compatibilityABMOPAGPAOPOEPVE
Manual operation optionNo
Material DescriptionEVG 6 Solenoid Valve ODF 1/2in M/24
Max. Working Pressure [bar]35.0 bar
Max. Working Pressure [psig]508 psig
Characteristic
Value
MaxOPD[bar] 7W AC26 bar
MaxOPD[psi] 7W AC376 psi
Medium temperature range [°C] [max]105 °C
Medium temperature range [°C] [min]-40 °C
Medium temperature range [°F] [max]221 °F
Medium temperature range [°F] [min]-40 °F
MinODP [bar]0.050 bar
MinODP [psi]1.000 psi
MOPD[bar/psi]Coil Dependent
Orifice size [mm]5.60 mm
Outlet connection typeSolder, ODF
Outlet size [in]1/2 in
Packing formatMulti pack
PED categoryArt. 4, par. 3
Product accessoriesNo
Product groupSolenoid valves
Product lineAir Conditioning and Commercial Refrigeration
Product nameSolenoid valve
Product TypeEVG 6
Quantity per packing format24 pc
RefrigerantsR1234ze(E)R134aR22/R407CR290R404A/R507AR452AR513AR600R600a
ServiceableNo
Type designationSolenoid valve

General specifications

Characteristic
Value
Gross weight0.125 Kilogram
Net weight0.08 Kilogram
Characteristic
Value
Volume0.924 Liter
EAN/UPC5715255034940