
032F6603
Product specifications
Characteristic | Value |
---|---|
Actuator system [mm] | 9.0 mm |
Ambient temperature | -20 - 55 °C |
Ambient temperature range [°F] [max] | 131 °F |
Ambient temperature range [°F] [min] | -4 °F |
Approval | EACLLC CDC TYSK |
Coil | No |
Contain batteries | No |
Cv value [gal/min] | 0.630 gal/min |
DG Indicator Profile | Not relevant for dangerous goods |
Direction | Straightway |
Fluid Group | 12 |
Function | NC |
Inlet connection type | Solder, ODF |
Inlet size [in] | 3/8 in |
Kv value [m³/h] | 0.540 m³/h |
Lubricants compatibility | ABMOPAGPAOPOEPVE |
MOPD[bar/psi] | Coil Dependent |
Manual operation option | No |
Material Description | EVG 6 Solenoid Valve ODF 3/8in M/24 |
Max. Working Pressure [bar] | 35.0 bar |
Max. Working Pressure [psig] | 508 psig |
MaxOPD[bar] 7W AC | 26 bar |
Characteristic | Value |
---|---|
MaxOPD[psi] 7W AC | 376 psi |
Medium temperature range [°C] [max] | 105 °C |
Medium temperature range [°C] [min] | -40 °C |
Medium temperature range [°F] [max] | 221 °F |
Medium temperature range [°F] [min] | -40 °F |
MinODP [bar] | 0.050 bar |
MinODP [psi] | 1.000 psi |
Orifice size [mm] | 5.60 mm |
Outlet connection type | Solder, ODF |
Outlet size [in] | 3/8 in |
PED category | Art. 4, par. 3 |
Packing format | Multi pack |
Product Type | EVG 6 |
Product accessories | No |
Product group | Solenoid valves |
Product line | Air Conditioning and Commercial Refrigeration |
Product name | Solenoid valve |
Quantity per packing format | 24 pc |
Refrigerants | R1234ze(E)R134aR22/R407CR290R404A/R507AR452AR513AR600R600a |
Serviceable | No |
Type designation | Solenoid valve |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.118 Kilogram |
Net weight | 0.079 Kilogram |
Characteristic | Value |
---|---|
Volume | 0.924 Liter |
EAN/UPC | 5715255034919 |