
Solenoid valve, EVG 3
032F6602
Function: NC, Inlet connection type: Solder, ODF, Outlet connection type: Solder, ODF, Manual operation option: No
Product specifications
Characteristic | Value |
|---|---|
| Actuator system [mm] | 9.0 mm |
| Ambient temperature | -20 - 55 °C |
| Ambient temperature range [°F] [max] | 131 °F |
| Ambient temperature range [°F] [min] | -4 °F |
| Approval | EACLLC CDC TYSK |
| China RoHS compliance | Yes with exemptions |
| China RoHS exemption clause | 7.17.3 |
| Coil | No |
| Contains batteries | No |
| Cv value [gal/min] | 0.350 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| Direction | Straightway |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(a)6(c) |
| Fluid Group | 12 |
| Function | NC |
| Inlet connection type | Solder, ODF |
| Inlet size [in] | 3/8 in |
| Kv value [m³/h] | 0.300 m³/h |
| Lubricants compatibility | ABMOPAGPAOPOEPVE |
| Manual operation option | No |
| Material Description | EVG 3 Solenoid Valve ODF 3/8in M/24 |
| Max. Working Pressure [bar] | 35.0 bar |
| Max. Working Pressure [psig] | 508 psig |
Characteristic | Value |
|---|---|
| MaxOPD[bar] 7W AC | 26 bar |
| MaxOPD[psi] 7W AC | 376 psi |
| Medium temperature range [°C] [max] | 105 °C |
| Medium temperature range [°C] [min] | -40 °C |
| Medium temperature range [°F] [max] | 221 °F |
| Medium temperature range [°F] [min] | -40 °F |
| MinODP [bar] | 0.050 bar |
| MinODP [psi] | 1.000 psi |
| MOPD[bar/psi] | Coil Dependent |
| Orifice size [mm] | 3.50 mm |
| Outlet connection type | Solder, ODF |
| Outlet size [in] | 3/8 in |
| Packing format | Multi pack |
| PED category | Art. 4, par. 3 |
| Product accessories | No |
| Product group | Solenoid valves |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Solenoid valve |
| Product Type | EVG 3 |
| Quantity per packing format | 24 pc |
| Refrigerants | R1234ze(E)R134aR22/R407CR290R404A/R507AR452AR513AR600R600a |
| Serviceable | No |
| Type designation | Solenoid valve |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.107 Kilogram |
| Net weight | 0.08 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.924 Liter |
| EAN/UPC | 5715255034889 |