Pressure switch, KP1A
027X0177
Differential [bar]: 0.7 - 4, Pressure connection type: M, Pressure connection size: 10 x 0.75
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Differential [bar] [max] | 4.00 bar |
| Differential [bar] [min] | 0.70 bar |
| Material Description | KP1A 0.7-4 BAR, M10x0.75 |
| Packing format | Single pack |
| Parts included | Nipple for adoption |
| Pressure connection size | 10 x 0.75 |
| Pressure connection type | M |
Characteristic | Value |
|---|---|
| Product description | Pressure Control |
| Product group | Regionally specified kits |
| Product line | Industrial Refrigeration |
| Product name | Pressure switch |
| Product Type | KP1A |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1)Cadmium oxide (CAS no.1306-19-0) |
| SCIP dossier no. | 1b8fc5ed-65e2-48fc-8738-8cce613a9786 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.5 Kilogram |
| Net weight | 0.007 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.777 Liter |
| EAN/UPC | 5702428491518 |