
Actuator, ICAD 900
027H9101
Product Type: ICAD 900, Used for product: ICM 40; ICM 50; ICM 65
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 027H9122
027H9101
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Analog input current opt. [mA] [max] | 20 mA |
| Analog input current opt. [mA] [min] | 4 mA |
| Analog input Volt opt. [V] d.c [max] | 10 V |
| Analog input Volt opt. [V] d.c [min] | 2 V |
| Analog output options [mA] [max] | 20 mA |
| Analog output options [mA] [min] | 4 mA |
| Approval | CECRNEACLLC CDC TYSKUKCAUL |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dig. Output-Ext supply [V] d.c [max] | 24 V |
| Dig. Output-Ext supply [V] d.c [min] | 5 V |
| Digital Output-Load [Ohm] | 50 Ohm |
| Digital Output-Max Load [mA] | 50 mA |
| Digital outputs (DO) [pc] | 3 pc |
| Display type | LCD |
| Enclosure rating IP | IP67 |
| Enclosure rating Nema (~) | 6 |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
Characteristic | Value |
|---|---|
| Function | Digital output |
| Load Analog input Current[Ohm] | 200 Ohm |
| Load Analog input Voltage[Ohm] | 10000 Ohm |
| Load Analog output max [Ohm] | 250 Ohm |
| Material Description | ICAD 900 w/o cables |
| Output configuration | NPN Transistor |
| Packing format | Single pack |
| Parts Program name | ICM |
| Product description | Actuator |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Actuator |
| Product Type | ICAD 900 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Supply voltage [V] DC | 24.00 V |
| Supply voltage load [A] | 2.0 A |
| Supply voltage tolerance [%] [max] | 10 % |
| Supply voltage tolerance [%] [min] | -15 % |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -30 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | -22 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
| Used for product | ICM 40ICM 50ICM 65 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 2.054 Kilogram |
| Net weight | 1.825 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428253727 |