Actuator, ICAD 600
027H9065
Product Type: ICAD 600, Used for product: ICM 32; ICM 25; ICM 20
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
|---|---|
| Ambient temperature range [°C] [max] | 50 °C |
| Ambient temperature range [°C] [min] | -30 °C |
| Ambient temperature range [°F] [max] | 122 °F |
| Ambient temperature range [°F] [min] | -22 °F |
| Analog input current opt. [mA] [max] | 20 mA |
| Analog input current opt. [mA] [min] | 4 mA |
| Analog input Volt opt. [V] d.c [max] | 10 V |
| Analog input Volt opt. [V] d.c [min] | 2 V |
| Analog output options [mA] [max] | 20 mA |
| Analog output options [mA] [min] | 4 mA |
| Approval | CECRNEACLLC CDC TYSKUL |
| Cable length [in] | 60.00 in |
| Cable length [m] | 1.500 m |
| CE mark | Yes |
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| Control cable size [AWG] | 7 x ~24 AWG, Ø0.24 in |
| Control cable size [mm2] | 7 x 0,25 mm, Ø6 mm |
| DG Indicator Profile | Not relevant for dangerous goods |
| Dig. Output-Ext supply [V] d.c [max] | 24 V |
| Dig. Output-Ext supply [V] d.c [min] | 5 V |
| Digital Output-Load [Ohm] | 50 Ohm |
| Digital Output-Max Load [mA] | 50 mA |
| Digital outputs (DO) [pc] | 3 pc |
| Display type | LCD |
| Enclosure rating IP | IP67 |
| Enclosure rating Nema (~) | 6 |
| EU RoHS compliance | Yes |
Characteristic | Value |
|---|---|
| EU RoHS exemption clause | No |
| Function | Digital output |
| Load Analog input Current[Ohm] | 200 Ohm |
| Load Analog input Voltage[Ohm] | 10000 Ohm |
| Load Analog output max [Ohm] | 250 Ohm |
| Material Description | ICAD 600 Actuador |
| Output configuration | NPN Transistor |
| Packing format | Single pack |
| Parts Program name | ICM |
| Product description | Actuator |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Actuator |
| Product Type | ICAD 600 |
| Quantity per packing format | 1 pc |
| REACH Candidate List substances | No |
| Supply cable size [AWG] | 3 x ~22 AWG, Ø0.19 in |
| Supply cable size [mm2] | 3 x 0,34 mm, Ø4,8 mm |
| Supply voltage [V] DC | 24.00 V |
| Supply voltage load [A] | 1.2 A |
| Supply voltage tolerance [%] [max] | 10 % |
| Supply voltage tolerance [%] [min] | -15 % |
| Temperature range [°C] [max] | 50 °C |
| Temperature range [°C] [min] | -30 °C |
| Temperature range [°F] [max] | 122 °F |
| Temperature range [°F] [min] | -22 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
| Used for product | ICM 20ICM 25ICM 32 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.634 Kilogram |
| Net weight | 1.622 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 6.248 Liter |
| EAN/UPC | 5702428229777 |