Danfoss logo
ICS 25 function module

Function module, ICS 25-10

027H2202

Function module, Cv value [gal/min]: 4.1, Kv value [m³/h]: 3.5, Used for product: ICV 25

Product specifications

Characteristic
Value
Accessory (EF013236)TRUE
BrandICV Flexline
China RoHS complianceYes
China RoHS exemption clauseNo
Contains batteriesNo
Cv value [gal/min]4.100 gal/min
DG Indicator ProfileNot relevant for dangerous goods
EU RoHS complianceYes
EU RoHS exemption clauseNo
Kv value [m³/h]3.500 m³/h
Material DescriptionICS 25-10 Insert servo
Packing formatSingle pack
Parts includedGasketO-rings
Parts Program nameICS
Characteristic
Value
Product accessoriesICS / ICSH accessories
Product descriptionFunction Module
Product groupPress. and temp. regul. valves
Product lineIndustrial Refrigeration
Product nameFunction module
Product TypeICS 25-10
Quantity per packing format1 pc
REACH Candidate List substancesNo
RefrigerantsR1234yfR1234ze(E)R125R134aR152aR170R22R227eaR236faR245faR290R32R401AR402AR404AR407AR407BR407CR407FR407HR409AR410AR413AR417AR421AR422AR422BR422DR438AR442AR444BR447AR447BR448AR449AR449BR450AR452AR452BR452CR454AR454BR454CR455AR463AR502R507AR512AR513AR513BR515AR515BR516AR600R600aR717R744
ServiceableICS / ICSH spare parts
Spare part (EF013237)TRUE
Type of accessory/spare part (EF000215)Other
Used for productICV 25

General specifications

Characteristic
Value
Gross weight0.536 Kilogram
Net weight0.494 Kilogram
Volume1.193 Liter
Characteristic
Value
EAN/UPC5702428237598
Proposition 65Cancer and Reproductive Harm