
Pilot valve, CVPP-HP, Diff.-pressure pilot valve
027B1162
Kv value [m³/h]: 0.4, Max. Working Pressure [bar]: 28, Temperature range [°C]: -50 - 120
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 027B0930
Product specifications
Characteristic | Value |
|---|---|
| Approval | CRNEACLLC CDC TYSKUL |
| China RoHS compliance | Out of scope |
| Contains batteries | No |
| Cv value [gal/min] | 0.460 gal/min |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Out of scope |
| Fluid Group | 1 |
| Kv value [m³/h] | 0.400 m³/h |
| Material Description | CVPP (HP) DIFFP 0 - 7 |
| Max. Working Pressure [bar] | 28.0 bar |
| Max. Working Pressure [psig] | 406 psig |
| Packing format | Multi pack |
| PED category | Art. 3, par. 3 |
| Pressure range [bar] Pe [max] | 7.00 bar |
| Pressure range [bar] Pe [min] | 0.00 bar |
| Pressure range [psig] Pe [max] | 102.0 psig |
| Pressure range [psig] Pe [min] | 0.0 psig |
| Product accessories | No |
Characteristic | Value |
|---|---|
| Product description | Diff.-pressure pilot valve |
| Product group | Press. and temp. regul. valves |
| Product line | Industrial Refrigeration |
| Product name | Pilot valve |
| Product Type | CVPP-HP |
| Quantity per packing format | 6 pc |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Refrigerants | R134aR22R401AR402AR404AR407AR407BR407CR407FR409AR410AR421AR502R507AR717R744 |
| SCIP dossier no. | b8e15de0-f35a-4611-9e37-b94c82eadf1f |
| SCIP dossier product name | CVPP, CVC, CVPPE, CVCE |
| Serviceable | Pilot valve spare parts |
| Temperature range [°C] [max] | 120 °C |
| Temperature range [°C] [min] | -50 °C |
| Temperature range [°F] [max] | 248 °F |
| Temperature range [°F] [min] | -58 °F |
| UL approval file name | REFRIGERANT VALVE 53R0 |
| UL mark | Yes |
| Valve version | High pressure |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 1.738 Kilogram |
| Net weight | 1.657 Kilogram |
| Volume | 1.643 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702422016731 |
| Proposition 65 | Cancer and Reproductive Harm |