Generic accessories, Seal kit
017-422066
Seal kit, Used for product: RT; KP; AVTA, Parts included: 1x gasket, Packing format: Multi pack, Quantity per packing format: 5
Product specifications
Characteristic | Value |
|---|---|
| China RoHS compliance | Yes |
| China RoHS exemption clause | No |
| Contains batteries | No |
| DG Indicator Profile | Not relevant for dangerous goods |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Material Description | Tube Gland For RT |
| Packing format | Multi pack |
| Parts included | 1x gasket |
| Pressure inlet conn. size [in] | 1/2 |
| Pressure inlet conn. std. | ISO 228-1 |
Characteristic | Value |
|---|---|
| Pressure inlet conn. type | G |
| Pressure inlet Internal/Extern | External |
| Product group | Generic accessories |
| Product line | Air Conditioning and Commercial Refrigeration |
| Product name | Seal kit |
| Product Type | Accessory |
| Quantity per packing format | 5 pc |
| REACH Candidate List substances | No |
| Type designation | Capillary tube gland |
| Used for product | AVTAKPRT |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.056 Kilogram |
| Net weight | 0.048 Kilogram |
Characteristic | Value |
|---|---|
| Volume | 0.028 Liter |
| EAN/UPC | 5702423155859 |