
TRV set, Contents of set: 3-elements, Danfoss Regus®, RA-IN, RLV-S, DN 15, Straight
015G5306
Set with Danfoss Regus® sensor, RA-IN valve and RLV-S lockshield. Radiator valves with o-ring tailpiece.
Product specifications
Characteristic | Value |
---|---|
CE evaluated | Out of scope |
China RoHS compliance | Out of scope |
Colour | White RAL 9016 |
Connection type to valve | RA |
Contain batteries | No |
Contents of set | 3-elements |
DG Indicator Profile | Contains Liquids |
Description | Set with Danfoss Regus® sensor, RA-IN valve and RLV-S lockshield. Radiator valves with o-ring tailpiece. |
Design | Straight |
EU RoHS compliance | Yes with exemptions |
EU RoHS exemption clause | 6(c) |
Material Description | Regus RA nut+RA-IN+RLV-S 15 S w. O-ring |
Packaging type | Box |
Product Type | Danfoss Regus® + RA-IN + RLV-S |
Product group | TRV set |
Characteristic | Value |
---|---|
Product line | Mechanical TRV |
REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
RLV type | RLV-S |
SCIP dossier no. | 5dc301b4-2408-47b9-b270-3c6cb581982a |
SCIP dossier product name | Regus RA-N/-IN & RLV-S Set |
Sensor design | Danfoss Regus® |
Sensor media | Liquid |
Sensor setting temperature [°C] [Max] | 28 °C |
Sensor setting temperature [°C] [Min] | 8 °C |
Sensor type | Built-in sensor |
Tailpiece type | With o-ring |
UL evaluated | Out of scope |
Valve size | DN 15 |
Valve type | RA-IN |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.621 Kilogram |
Net weight | 0.569 Kilogram |
Volume | 1.028 Liter |
Characteristic | Value |
---|---|
EAN/UPC | 5702424625139 |
Proposition 65 | Cancer and Reproductive Harm |