
TRV set, Danfoss Aero®, RAVL, Valve insert
015G5203
Set with Danfoss Aero™ sensor and asssembled valve insert, RA/VL kv 1,3/RA-N
015G5203
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type to valve | RAVL |
| Contains batteries | No |
| Contents of set | 2-elements |
| Description | Set with Danfoss Aero™ sensor and asssembled valve insert, RA/VL kv 1,3/RA-N |
| Design | Valve insert |
| DG Indicator Profile | Contains Gas |
| EU RoHS compliance | Yes with exemptions |
| EU RoHS exemption clause | 6(c) |
| Limiter pins | Yes |
| Material Description | Aero RA/VL COMBI 3/4" |
| Packaging type | Box |
| Product group | TRV set |
| Product line | Mechanical TRV |
Characteristic | Value |
|---|---|
| Product Type | Danfoss Aero® + valve insert |
| REACH Candidate List substances | Lead (CAS no. 7439-92-1) |
| Response time [m] | 10 min |
| RLV type | no RLV |
| SCIP dossier no. | 52a8dc92-6a2e-45f9-9f8f-bbeb0ed87915 |
| SCIP dossier product name | Aero Aveo & RA-VL RA-V Combi |
| Sensor design | Danfoss Aero® |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 28 °C |
| Sensor setting temperature [°C] [Min] | 7 °C |
| Sensor type | Built-in sensor |
| Tailpiece type | Without tailpiece |
| UL mark | No |
| Valve size | DN 20 |
| Valve type | RAVL |
| Zero-blocking | No |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.26 Kilogram |
| Net weight | 0.229 Kilogram |
| Volume | 0.569 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424625474 |
| Proposition 65 | Cancer and Reproductive Harm |