Danfoss logo
Aero RAVL COMBI 3 8_1 2_L

TRV set, Danfoss Aero®, RAVL, Valve insert

015G5202

Set with Danfoss Aero™ sensor and asssembled valve insert, RA/VL kv 0,5-0,8/RA-N

Product specifications

Characteristic
Value
CE markNo
China RoHS complianceOut of scope
ColourWhite RAL 9016
Connection type to valveRAVL
Contains batteriesNo
Contents of set2-elements
DescriptionSet with Danfoss Aero™ sensor and asssembled valve insert, RA/VL kv 0,5-0,8/RA-N
DesignValve insert
DG Indicator ProfileContains Gas
EU RoHS complianceYes with exemptions
EU RoHS exemption clause6(c)
Limiter pinsYes
Material DescriptionAero RA/VL COMBI 3/8" + 1/2"
Packaging typeBox
Product groupTRV set
Product lineMechanical TRV
Characteristic
Value
Product TypeDanfoss Aero® + valve insert
REACH Candidate List substancesLead (CAS no. 7439-92-1)
Response time [m]10 min
RLV typeno RLV
SCIP dossier no.52a8dc92-6a2e-45f9-9f8f-bbeb0ed87915
SCIP dossier product nameAero Aveo & RA-VL RA-V Combi
Sensor designDanfoss Aero®
Sensor mediaGas
Sensor setting temperature [°C] [Max]28 °C
Sensor setting temperature [°C] [Min]7 °C
Sensor typeBuilt-in sensor
Tailpiece typeStandard
UL markNo
Valve sizeDN 10/15
Valve typeRAVL
Zero-blockingNo

General specifications

Characteristic
Value
Gross weight0.258 Kilogram
Net weight0.227 Kilogram
Volume0.569 Liter
Characteristic
Value
EAN/UPC5702424625467
Proposition 65Cancer and Reproductive Harm