
Danfoss Aveo® Sensors, Standard, Gas, Sensor type: Built-in sensor, 7 °C - 26 °C, RA
015G4098
Danfoss Aveo™ thermostatic sensor for Danfoss RA valves. Tactile feedback for improved user experience.
015G4098
Product specifications
Characteristic | Value |
|---|---|
| CE mark | No |
| China RoHS compliance | Out of scope |
| Colour | White RAL 9016 |
| Connection type sensor | RA-click |
| Connection type to valve | RA |
| Contains batteries | No |
| Contents of set | Sensor |
| Description | Danfoss Aveo™ thermostatic sensor for Danfoss RA valves. Tactile feedback for improved user experience. |
| DG Indicator Profile | Contains Gas |
| EN 215 Certified | Yes |
| EPD available | Yes |
| EU RoHS compliance | Yes |
| EU RoHS exemption clause | No |
| Frost protection | Yes |
| Limiter pins | Yes |
| Material Description | Aveo RA click, BIS, "0" |
| Product group | Radiator Sensors |
| Product height [mm] | 56 mm |
Characteristic | Value |
|---|---|
| Product length [mm] | 84 mm |
| Product line | Mechanical TRV |
| Product Type | Danfoss Aveo® Sensors |
| Product width [mm] | 56 mm |
| REACH Candidate List substances | No |
| Response time [m] | 10 min |
| Sensor design | Danfoss Aveo® |
| Sensor media | Gas |
| Sensor setting temperature [°C] [Max] | 26 °C |
| Sensor setting temperature [°C] [Min] | 7 °C |
| Sensor setting temperature [°F] [Max] | 79 °F |
| Sensor setting temperature [°F] [Min] | 45 °F |
| Sensor type | Built-in sensor |
| Sensor version | Standard |
| Shut-off function | Yes |
| Temperature limitation | Yes |
| UL mark | No |
| Zero-blocking | Yes |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.168 Kilogram |
| Net weight | 0.156 Kilogram |
| Volume | 0.298 Liter |
Characteristic | Value |
|---|---|
| EAN/UPC | 5702424626167 |
| Proposition 65 | No significant risk |