Danfoss logo
Aveo RA click, BIS_L

Danfoss Aveo® Sensors, Standard, Gas, Sensor type: Built-in sensor, 7 °C - 28 °C, RA

015G4090

Danfoss Aveo™ thermostatic sensor for Danfoss RA valves. Tactile feedback for improved user experience.

Product specifications

Characteristic
Value
Capillary tube length [m] [Max]0.0 m
CE markNo
China RoHS complianceOut of scope
ColourWhite RAL 9016
Connection type sensorRA-click
Connection type to valveRA
Contains batteriesNo
Contents of setSensor
DescriptionDanfoss Aveo™ thermostatic sensor for Danfoss RA valves. Tactile feedback for improved user experience.
DG Indicator ProfileContains Gas
EN 215 CertifiedYes
EPD availableYes
EU RoHS complianceYes
EU RoHS exemption clauseNo
Frost protectionYes
Limiter pinsYes
Material DescriptionAveo RA click, BIS
Product groupRadiator Sensors
Characteristic
Value
Product height [mm]56 mm
Product length [mm]84 mm
Product lineMechanical TRV
Product TypeDanfoss Aveo® Sensors
Product width [mm]56 mm
REACH Candidate List substancesNo
Sensor designDanfoss Aveo®
Sensor mediaGas
Sensor setting temperature [°C] [Max]28 °C
Sensor setting temperature [°C] [Min]7 °C
Sensor setting temperature [°F] [Max]82 °F
Sensor setting temperature [°F] [Min]45 °F
Sensor typeBuilt-in sensor
Sensor versionStandard
Shut-off functionNo
Temperature limitationYes
UL markNo

General specifications

Characteristic
Value
Gross weight0.168 Kilogram
Net weight0.156 Kilogram
Volume0.298 Liter
Characteristic
Value
EAN/UPC5715162436417
Proposition 65No significant risk